Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
R 48,4863 - R 58,6684 Request the lead time here
7.9 mm
37.10 N
1.4 mm
18.3 mm
R 52,5047 - R 63,5307 Request the lead time here
12.7 mm
24.02 N
1.4 mm
24.8 mm
R 51,0853 - R 61,8132 Request the lead time here
9.5 mm
12.01 N
1.1 mm
21.6 mm
R 52,5047 - R 63,5307 Request the lead time here
12.7 mm
15.83 N
1.2 mm
24.8 mm
R 52,5047 - R 63,5307 Request the lead time here
11.1 mm
74.95 N
1.9 mm
24.8 mm
R 52,5047 - R 63,5307 Request the lead time here
9.5 mm
71.66 N
1.8 mm
24.8 mm
R 52,5047 - R 63,5307 10 In stock - Delivery conditions may apply, visit our FAQs
14.2 mm
14.63 N
1.2 mm
24.8 mm
R 51,0853 - R 61,8132 Request the lead time here
7.1 mm
37.81 N
1.4 mm
21.6 mm
R 52,5047 - R 63,5307 Request the lead time here
11.1 mm
32.92 N
1.5 mm
24.8 mm
R 51,0853 - R 61,8132 Request the lead time here
9.5 mm
16.68 N
1.1 mm
21.6 mm
R 46,8282 - R 56,6622 Request the lead time here
6.4 mm
7.07 N
0.7 mm
12.2 mm
R 48,2476 - R 58,3796 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
R 46,8282 - R 56,6622 Request the lead time here
4.8 mm
17.44 N
0.9 mm
12.2 mm
R 43,99 - R 53,2279 Request the lead time here
8.7 mm
3.74 N
0.7 mm
15.2 mm
R 48,2476 - R 58,3796 Request the lead time here
5.5 mm
12.10 N
0.9 mm
15.2 mm
R 51,9998 - R 62,9198 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
R 52,5047 - R 63,5307 Request the lead time here
9.0 mm
44.57 N
1.6 mm
24.4 mm
R 48,4863 - R 58,6684 Request the lead time here
7.1 mm
21.48 N
1.1 mm
18.3 mm
R 51,0853 - R 61,8132 Request the lead time here
11.1 mm
18.95 N
1.2 mm
21.6 mm
10234839 R 43,567 - R 52,7161 Request the lead time here
9.5 mm
3.25 N
0.7 mm
15.2 mm
  • of 5
Conical Spring 18.3 mm (OD) 9.5 mm (L) 7.79 Nmm

10442432

Price Range
R 58,6684 - R 48,4863

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.10 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.89 Nmm

10442654

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    24.02 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 0.76 Nmm

10442463

Price Range
R 61,8132 - R 51,0853

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.01 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 31.8 mm (L) 1.00 Nmm

10641941

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.9 mm (L) 9.44 Nmm

10442760

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    74.95 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.8 mm (L) 7.53 Nmm

10442753

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    71.66 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.15 Nmm

10442630

Price Range
R 63,5307 - R 52,5047

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 25.4 mm (L) 2.98 Nmm

10442579

Price Range
R 61,8132 - R 51,0853

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.81 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 2.59 Nmm

10442692

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 1.05 Nmm

10442500

Price Range
R 61,8132 - R 51,0853

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    16.68 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 9.5 mm (L) 1.49 Nmm

10442012

Price Range
R 56,6622 - R 46,8282

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.07 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 4.06 Nmm

10442227

Price Range
R 58,3796 - R 48,2476

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 9.5 mm (L) 3.66 Nmm

10442074

Price Range
R 56,6622 - R 46,8282

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.44 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.8 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 25.4 mm (L) 0.29 Nmm

10442104

Price Range
R 53,2279 - R 43,99

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.74 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 1.27 Nmm

10442166

Price Range
R 58,3796 - R 48,2476

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 38.1 mm (L) 0.91 Nmm

10422502

Price Range
R 62,9198 - R 51,9998

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.4 mm (OD) 25.4 mm (L) 3.51 Nmm

10442722

Price Range
R 63,5307 - R 52,5047

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.57 N
  • Maximum Outside Diameter
    24.4 mm
  • Minimum Outside Diameter
    9.0 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 2.25 Nmm

10442395

Price Range
R 58,6684 - R 48,4863

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 19.1 mm (L) 1.99 Nmm

10442531

Price Range
R 61,8132 - R 51,0853

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.95 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.34 Nmm

10234839

Price Range
R 52,7161 - R 43,567

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel