Menu Search

Conical Spring 21.6 mm (OD) 19.1 mm (L) 1.99 Nmm

This conical compression spring is a mechanical spring made of stainless steel type 302 and standard finish passivated to ASTM A967. The cone shaped compression spring is designed to provide a near constant spring rate and solid height lower than a normal spring. The spring has a right hand direction of helix with squared ends rather than grounded.
Essentra Part Number:

10442531

Manufacturer Part Number:

1217999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 63,0495
100 - 199 R 57,3177
200 + R 52,107
Standard pack: 20

Order in multiple of 20

Total price:

R 1 260,99

20 x R 63,0495

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Load at 50% Load 18.95 N
Maximum Outside Diameter 21.6 mm
Minimum Outside Diameter 11.1 mm
Wire Diameter 1.2 mm
Full Material 302 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us