10442050
1217941
| Quantity | Unit price |
|---|---|
| 20 - 99 | R 56,6622 |
| 100 - 199 | R 51,5111 |
| 200 + | R 46,8282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Load at 50% Load | 15.21 N |
|---|---|
| Load at 50% Load | 15.21 N |
| Maximum Outside Diameter | 12.2 mm |
| Maximum Outside Diameter | 0.48 in |
| Minimum Outside Diameter | 4.0 mm |
| Minimum Outside Diameter | 0.157 in |
| Wire Diameter | 0.8 mm |
| Wire Diameter | 0.031 in |
| Full Material | 302 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue