10300640
550265
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 19,1651 |
| 500 - 999 | R 16,7615 |
| 1000 + | R 13,9782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Edge Mount |
| Compatible Cable Diameter | 0.177 in |
| Compatible Cable Diameter | 4.5 mm |
| Height to Ball Center | 0.728 in |
| Height to Ball Center | 18.5 mm |
| Overall Length | 0.787 in |
| Overall Length | 20.0 mm |
| Overall Width | 0.787 in |
| Overall Width | 20.0 mm |
| Minimum Panel Thickness | 0.118 in |
| Minimum Panel Thickness | 3.0 mm |
| Maximum Panel Thickness | 0.236 in |
| Maximum Panel Thickness | 6.0 mm |
| Full Material | Polyamide 6 |
| Grip Material | Stainless Steel |
| Type | Corrugated |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue