Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rotation | Overall Length | Colour | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 114,5014 - R 231,4506 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 1 042,6919 - R 2 111,7758 | Request the lead time here |
110
|
4.016 in
102.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| R 584,3479 - R 1 261,4341 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
||
| R 876,5218 - R 1 892,1512 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| R 124,0355 - R 251,1605 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 584,3479 - R 1 261,4341 | 8 In stock - Delivery conditions may apply, visit our FAQs |
90
|
4.98 in
126.5 mm
|
Natural
|
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| R 94,3414 - R 238,7715 | Request the lead time here |
180
|
3.937 in
100.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| R 113,1984 - R 176,0862 | Request the lead time here |
110
|
4.213 in
107.0 mm
|
Natural
|
Right & Left handed
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.102 in
28.0 mm
|
||
| R 317,3316 - R 621,1437 | Request the lead time here |
120
|
2.362 in
60.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| R 41,1397 - R 63,9952 | Request the lead time here |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
304 Stainless Steel
|
2.362 in
60.0 mm
|
0.709 in
18.0 mm
|
||
| R 31,2814 - R 34,7571 | 200 In stock - Delivery conditions may apply, visit our FAQs |
135
|
2.441 in
62.0 mm
|
Natural
|
Left Handed
|
Zinc Plated Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| R 120,1567 - R 206,9603 | Request the lead time here |
135
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| R 62,0868 - R 96,5793 | Request the lead time here |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
304 Stainless Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| R 48,0845 - R 74,7982 | Request the lead time here |
135
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
Zinc Plated Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| R 255,806 - R 501,1948 | Request the lead time here |
120
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.008 in
51.0 mm
|
0.925 in
23.5 mm
|
||
| R 171,197 - R 266,3065 | Request the lead time here |
90
|
4.213 in
107.0 mm
|
Grey
|
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
||
| R 171,197 - R 266,3065 | Request the lead time here |
90
|
4.213 in
107.0 mm
|
Grey
|
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
||
| R 62,0868 - R 96,5793 | Request the lead time here |
135
|
2.441 in
62.0 mm
|
Natural
|
Left Handed
|
304 Stainless Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| R 31,2814 - R 34,7571 | Request the lead time here |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
Zinc Plated Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| 20125974 | R 48,0846 - R 74,7982 | Request the lead time here |
120
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.362 in
60.0 mm
|
1.28 in
32.5 mm