Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 47,4713 - R 57,4403 | Request the lead time here |
4.60 Nmm
4.60 Nmm
|
3.25 in
82.55 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| R 45,3317 - R 54,8513 | Request the lead time here |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 45,7718 - R 55,3838 | Request the lead time here |
6.64 Nmm
6.64 Nmm
|
1.5 in
38.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 45,7718 - R 55,3838 | Request the lead time here |
3.79 Nmm
3.79 Nmm
|
2.5 in
63.5 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 45,3317 - R 54,8513 | Request the lead time here |
8.16 Nmm
8.16 Nmm
|
1.25 in
31.75 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.587 in
14.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 45,3317 - R 54,8513 | Request the lead time here |
4.25 Nmm
4.25 Nmm
|
2.25 in
57.15 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.902 in
22.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 45,7718 - R 55,3838 | Request the lead time here |
2.66 Nmm
2.66 Nmm
|
3.5 in
88.9 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 57,1277 - R 69,1245 | Request the lead time here |
24.04 Nmm
24.04 Nmm
|
1 in
25.4 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.583 in
14.8 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| R 28,0281 - R 33,914 | Request the lead time here |
0.98 Nmm
0.98 Nmm
|
2 in
50.8 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.461 in
11.7 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| R 28,3002 - R 34,2433 | Request the lead time here |
0.69 Nmm
0.69 Nmm
|
3 in
76.2 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.602 in
15.3 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| 10439050 | R 29,117 - R 35,2316 | 20 In stock - Delivery conditions may apply, visit our FAQs |
2.04 Nmm
2.04 Nmm
|
0.752 in
19.1 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.205 in
5.2 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
|
| R 29,3997 - R 35,5737 | Request the lead time here |
0.95 Nmm
0.95 Nmm
|
1.5 in
38.1 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.339 in
8.6 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| R 28,0281 - R 33,914 | Request the lead time here |
2.62 Nmm
2.62 Nmm
|
0.752 in
19.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| R 28,3002 - R 34,2433 | Request the lead time here |
1.24 Nmm
1.24 Nmm
|
1.5 in
38.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.358 in
9.1 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| R 28,3002 - R 34,2433 | Request the lead time here |
0.83 Nmm
0.83 Nmm
|
2.5 in
63.5 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| R 29,0018 - R 35,0922 | Request the lead time here |
13.86 Nmm
13.86 Nmm
|
0.62 in
15.75 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| R 27,7126 - R 33,5323 | Request the lead time here |
1.90 Nmm
1.90 Nmm
|
1.25 in
31.75 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| R 27,7126 - R 33,5323 | Request the lead time here |
1.12 Nmm
1.12 Nmm
|
2.25 in
57.15 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| R 27,7126 - R 33,5323 | Request the lead time here |
6.84 Nmm
6.84 Nmm
|
0.752 in
19.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| 10422243 | R 27,7126 - R 33,5323 | Request the lead time here |
3.17 Nmm
3.17 Nmm
|
1.5 in
38.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.606 in
15.4 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel