Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
R 22,425 - R 27,1343 Request the lead time here
0.81 Nmm
23.88 mm
11.65 N
0.7 mm
4.3 mm
9.1 mm
Carbon Steel
10437681 R 22,2094 - R 26,8734 Request the lead time here
0.49 Nmm
38.1 mm
11.65 N
0.7 mm
6.2 mm
9.1 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
5.43 Nmm
14.22 mm
39.59 N
1.1 mm
5.1 mm
10.7 mm
Carbon Steel
R 22,7337 - R 27,5078 Request the lead time here
2.80 Nmm
25.4 mm
39.59 N
1.1 mm
7.9 mm
10.7 mm
Carbon Steel
R 21,2572 - R 25,7212 Request the lead time here
0.54 Nmm
17.53 mm
5.69 N
0.5 mm
3.4 mm
6.1 mm
Carbon Steel
R 21,2572 - R 25,7212 Request the lead time here
0.37 Nmm
25.4 mm
5.69 N
0.5 mm
4.4 mm
6.1 mm
Carbon Steel
R 21,2572 - R 25,7212 Request the lead time here
0.18 Nmm
50.8 mm
5.69 N
0.5 mm
7.5 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
16.46 Nmm
14.22 mm
64.01 N
1.1 mm
9.5 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
11.21 Nmm
19.1 mm
64.01 N
1.1 mm
12.7 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
8.41 Nmm
25.4 mm
64.01 N
1.1 mm
16.0 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
5.34 Nmm
38.1 mm
64.01 N
1.1 mm
23.7 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
3.20 Nmm
63.5 mm
64.01 N
1.1 mm
36.9 mm
6.1 mm
Carbon Steel
R 23,958 - R 28,9892 Request the lead time here
3.48 Nmm
69.85 mm
102.31 N
1.6 mm
29.9 mm
12.2 mm
Carbon Steel
10420171 R 24,1793 - R 29,257 Request the lead time here
2.45 Nmm
19.1 mm
26.69 N
1.1 mm
5.2 mm
15.2 mm
Carbon Steel
R 24,4141 - R 29,541 Request the lead time here
1.24 Nmm
35.05 mm
26.69 N
1.1 mm
7.8 mm
15.2 mm
Carbon Steel
R 24,3226 - R 29,4304 Request the lead time here
1.37 Nmm
11.18 mm
7.83 N
0.5 mm
3.3 mm
4.6 mm
Carbon Steel
R 24,3226 - R 29,4304 Request the lead time here
0.81 Nmm
17.53 mm
7.83 N
0.5 mm
4.8 mm
4.6 mm
Carbon Steel
R 24,3226 - R 29,4304 Request the lead time here
0.46 Nmm
31.75 mm
7.83 N
0.5 mm
7.7 mm
4.6 mm
Carbon Steel
R 21,2572 - R 25,7212 Request the lead time here
0.30 Nmm
31.75 mm
5.69 N
0.5 mm
5.2 mm
6.1 mm
Carbon Steel
R 21,2572 - R 25,7212 Request the lead time here
26.44 Nmm
9.65 mm
64.01 N
1.1 mm
6.9 mm
6.1 mm
Carbon Steel
  • of 18
Compression Spring 9.1 mm 23.88 mm 0.81 Nmm

10437674

Price Range
R 27,1343 - R 22,425

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.3 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    9.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 38.1 mm 0.49 Nmm

10437681

Price Range
R 26,8734 - R 22,2094

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.2 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    14.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring 10.7 mm 14.22 mm 5.43 Nmm

10437728

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.1 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    6.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 25.4 mm 2.80 Nmm

10643372

Price Range
R 27,5078 - R 22,7337

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.9 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    11.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 6.1 mm 17.53 mm 0.54 Nmm

10425121

Price Range
R 25,7212 - R 21,2572

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.4 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    7.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 25.4 mm 0.37 Nmm

10234082

Price Range
R 25,7212 - R 21,2572

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.4 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    9.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 50.8 mm 0.18 Nmm

10437537

Price Range
R 25,7212 - R 21,2572

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.5 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    18.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 14.22 mm 16.46 Nmm

10643419

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.5 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    10.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 19.1 mm 11.21 Nmm

10437551

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    13.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 25.4 mm 8.41 Nmm

10437582

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.0 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    17.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 38.1 mm 5.34 Nmm

10437629

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    23.7 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    26.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 63.5 mm 3.20 Nmm

10437650

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    36.9 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    43.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 12.2 mm 69.85 mm 3.48 Nmm

10438008

Price Range
R 28,9892 - R 23,958

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    29.9 mm
  • Load at Load Length
    102.31 N
  • Loaded Length
    40.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 19.1 mm 2.45 Nmm

10420171

Price Range
R 29,257 - R 24,1793

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.2 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 35.05 mm 1.24 Nmm

10438022

Price Range
R 29,541 - R 24,4141

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.8 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    13.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring 4.6 mm 11.18 mm 1.37 Nmm

10234044

Price Range
R 29,4304 - R 24,3226

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.3 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    5.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 17.53 mm 0.81 Nmm

10437452

Price Range
R 29,4304 - R 24,3226

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    7.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 31.75 mm 0.46 Nmm

10234075

Price Range
R 29,4304 - R 24,3226

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.7 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 6.1 mm 31.75 mm 0.30 Nmm

10437513

Price Range
R 25,7212 - R 21,2572

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.2 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    12.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 9.65 mm 26.44 Nmm

10234099

Price Range
R 25,7212 - R 21,2572

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.9 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    7.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm