Menu Search

Clamping Levers - Tapered Handle/Threaded Insert

In stock

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Essentra Part Number Price range Availability Body Height Thread Size Colour Handle Radius View
R 117,9061 - R 118,5034 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 111,6054 - R 112,1743 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 108,8833 - R 109,4384 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 117,9061 - R 118,5034 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 108,8833 - R 109,4384 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 111,6054 - R 112,1743 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 115,0303 - R 115,6131 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 117,9061 - R 118,5034 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 134,5674 - R 136,4962 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 115,0303 - R 115,6131 Request the lead time here
29.5 mm
M6
Black
44.0 mm
R 135,4427 - R 137,6614 571 In stock - Delivery conditions may apply, visit our FAQs
37.5 mm
M8
Black
63.0 mm
R 136,6943 - R 138,7565 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 135,4427 - R 137,6614 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 132,1392 - R 134,3038 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 136,6943 - R 138,7565 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 137,9316 - R 139,9086 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 130,4647 - R 132,3848 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 130,4647 - R 132,3848 Request the lead time here
37.5 mm
M8
Black
63.0 mm
R 222,9934 - R 252,40 Request the lead time here
M6
Black
R 216,6017 - R 245,1912 Request the lead time here
M6
Black
  • of 4
Clamping Lever 44.0 mm Threaded Stud M6 Black

10364642

Price Range
R 118,5034 - R 117,9061

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Clamping Lever 44.0 mm Threaded Stud M6 Black

10364673

Price Range
R 112,1743 - R 111,6054

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Clamping Lever 44.0 mm Threaded Stud M6 Black

10541760

Price Range
R 109,4384 - R 108,8833

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Clamping Lever 44.0 mm Threaded Stud M6 Black

10364635

Price Range
R 118,5034 - R 117,9061

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Female Clamping Handle 44.0 mm M6 16.0 mm PA Black

10645420

Price Range
R 109,4384 - R 108,8833

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Clamping Lever 44.0 mm Threaded Stud M6 Black

10364697

Price Range
R 112,1743 - R 111,6054

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Female Clamping Handle 44.0 mm M6 30.0 mm PA Black

10644164

Price Range
R 115,6131 - R 115,0303

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Light Grey
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Clamping Lever 44.0 mm Threaded Stud M6 Black

10364710

Price Range
R 118,5034 - R 117,9061

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    29.5 mm
Female Clamping Handle 63.0 mm M8 40.0 mm PA Black

10633694

Price Range
R 136,4962 - R 134,5674

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Orange
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Female Clamping Handle 44.0 mm M6 6.0 mm PA Black

10644911

Price Range
R 115,6131 - R 115,0303

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Light Grey
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
  • Body Height
    29.5 mm
Clamping Lever 63.0 mm Threaded Stud M8 Black

10364758

Price Range
R 137,6614 - R 135,4427

Stock Levels
571 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Stud M8 Black

10364857

Price Range
R 138,7565 - R 136,6943

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Light Grey
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Stud M8 Black

10364765

Price Range
R 137,6614 - R 135,4427

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Light Grey
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Female Clamping Handle 63.0 mm M8 20.0 mm PA Black

10644188

Price Range
R 134,3038 - R 132,1392

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Light Grey
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Stud M8 Black

10364833

Price Range
R 138,7565 - R 136,6943

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Stud M8 Black

10364864

Price Range
R 139,9086 - R 137,9316

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Stud
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Insert M8 Black

10364901

Price Range
R 132,3848 - R 130,4647

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Black
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
  • Body Height
    37.5 mm
Clamping Lever 63.0 mm Threaded Insert M8 Black

10364895

Price Range
R 132,3848 - R 130,4647

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Red
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
  • Body Height
    37.5 mm
Clamping Lever 42.0 mm Threaded Insert M6 Black

10274989

Price Range
R 252,40 - R 222,9934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M6
  • Full Material
    Die Cast Zinc
  • Commodity Code
    7907000090
Clamping Lever 65.0 mm Threaded Insert M6 Black

10274996

Price Range
R 245,1912 - R 216,6017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M6
  • Full Material
    Die Cast Zinc
  • Commodity Code
    8301300000