Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 59,6458 - R 59,6458 44 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
White
PA
90.0 kg
R 144,3075 - R 284,3858 Request the lead time here
45.0 mm
Black
PP
15.0 kg
R 40,6705 - R 40,6705 Request the lead time here
80.0 mm
White
PA
80.0 kg
R 56,5781 - R 56,5781 Request the lead time here
75.0 mm
White
PA
80.0 kg
R 20,1753 - R 23,055 Request the lead time here
60.0 mm
White
PA
60.0 kg
R 9,411 - R 10,0727 2 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
White
PA
55.0 kg
R 92,5576 - R 133,2543 Request the lead time here
125.0 mm
White
PA
122.0 kg
R 13,3631 - R 19,2441 Request the lead time here
60.0 mm
Black
PP
40.8 kg
R 707,5376 - R 2 159,6428 Request the lead time here
125.0 mm
Red
Cast Iron
305.9 kg
10270493 R 197,9128 - R 197,9128 Request the lead time here
60.0 mm
Black
Plastic
60.0 kg
R 43,8875 - R 50,1581 Request the lead time here
80.0 mm
Black
Plastic
50.0 kg
R 203,6298 - R 293,1375 Request the lead time here
80.0 mm
Blue
Plastic
152.3 kg
R 19,6869 - R 38,8003 Request the lead time here
40.0 mm
Black
Brass
12.0 kg
R 16,454 - R 23,7033 Request the lead time here
50.0 mm
Grey
Plastic
40.8 kg
R 29,5066 - R 63,0717 Request the lead time here
40.0 mm
Red
PA
50.1 kg
R 50,1581 - R 50,1581 Request the lead time here
75.0 mm
Dark Grey
Plastic
60.0 kg
R 28,463 - R 28,463 Request the lead time here
63.0 mm
Black
Plastic
60.0 kg
R 116,0975 - R 116,0975 2 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Grey
Plastic
80.0 kg
R 89,4687 - R 167,8157 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
R 56,9418 - R 56,9418 Request the lead time here
80.0 mm
Grey
Plastic
60.0 kg
  • of 3
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
R 59,6458 - R 59,6458

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

10292280

Price Range
R 284,3858 - R 144,3075

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
R 40,6705 - R 40,6705

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
R 56,5781 - R 56,5781

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
R 23,055 - R 20,1753

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

10270394

Price Range
R 10,0727 - R 9,411

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    55.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 122.0 kg PA White

10209288

Price Range
R 133,2543 - R 92,5576

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    122.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
R 19,2441 - R 13,3631

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

10209158

Price Range
R 2 159,6428 - R 707,5376

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    305.9 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    30.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Black

10270493

Price Range
R 197,9128 - R 197,9128

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Plastic Black

10270479

Price Range
R 50,1581 - R 43,8875

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209196

Price Range
R 293,1375 - R 203,6298

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    36.0 mm
Wheel 40.0 mm (DIA) 9.6 mm 12.0 kg Brass Black

10292341

Price Range
R 38,8003 - R 19,6869

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    12.0 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    9.6 mm
Wheel 50.0 mm (DIA) 18.0 mm 40.8 kg Plastic Grey

10209233

Price Range
R 23,7033 - R 16,454

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 40.0 mm (DIA) 18.0 mm 50.1 kg PA Red

10209103

Price Range
R 63,0717 - R 29,5066

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    18.0 mm
Wheel 75.0 mm (DIA) 24.0 mm 60.0 kg Plastic Dark Grey

10270523

Price Range
R 50,1581 - R 50,1581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Dark Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    24.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270516

Price Range
R 28,463 - R 28,463

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
R 116,0975 - R 116,0975

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
R 167,8157 - R 89,4687

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Grey

10270455

Price Range
R 56,9418 - R 56,9418

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm