Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
R 469,5081 - R 603,4951 Request the lead time here
M10
30.0 mm
Internal Thread
Die Cast Zinc
R 372,4756 - R 1 130,9605 Request the lead time here
M6
25.0 mm
Internal Thread
Die Cast Zinc
R 132,447 - R 151,36 10 In stock - Delivery conditions may apply, visit our FAQs
M8
15.0 mm
Insert
Glass Filled Polyamide
R 242,8447 - R 289,5322 Request the lead time here
M8
20.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 224,2434 - R 298,4679 Request the lead time here
M8
20.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 486,6693 - R 603,4951 Request the lead time here
M8
30.0 mm
Internal Thread
Die Cast Zinc
R 372,9293 - R 1 130,9605 Request the lead time here
M8
25.0 mm
Internal Thread
Die Cast Zinc
R 132,447 - R 151,36 Request the lead time here
M6
15.0 mm
Insert
Glass Filled Polyamide
R 205,0866 - R 272,9702 19 In stock - Delivery conditions may apply, visit our FAQs
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 201,0208 - R 267,5586 Request the lead time here
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
Request the lead time here
M5
12.0 mm
Insert
Glass Filled Polyamide
R 158,9426 - R 181,6415 Request the lead time here
M8
18.5 mm
Insert
Glass Filled Polyamide
R 284,1176 - R 365,1752 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 260,6828 - R 333,5708 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 308,9047 - R 928,6182 Request the lead time here
M5
19.0 mm
Internal Thread
Die Cast Zinc
R 351,32 - R 418,7069 Request the lead time here
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 312,1289 - R 372,0907 Request the lead time here
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 391,2209 - R 410,4051 Request the lead time here
M6
19.0 mm
Internal Thread
Die Cast Zinc
R 86,9677 - R 86,9677 Request the lead time here
M8
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
R 152,7237 - R 152,7237 Request the lead time here
M14
26.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
  • of 4
Cam Lever Internal Thread M10 Black

10195376

Price Range
R 603,4951 - R 469,5081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever Internal Thread M6 Black

10195697

Price Range
R 1 130,9605 - R 372,4756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Insert M8 Black

10279298

Price Range
R 151,36 - R 132,447

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190739

Price Range
R 289,5322 - R 242,8447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    20.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190708

Price Range
R 298,4679 - R 224,2434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    20.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 Black

10195451

Price Range
R 603,4951 - R 486,6693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever Internal Thread M8 Black

10195772

Price Range
R 1 130,9605 - R 372,9293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Insert M6 Black

10279243

Price Range
R 151,36 - R 132,447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190692

Price Range
R 272,9702 - R 205,0866

Stock Levels
19 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190661

Price Range
R 267,5586 - R 201,0208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Clamping Lever Insert M5 Black

10567760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm
  • Thread Size
    M5
Cam Lever Insert M8 Black

10279304

Price Range
R 181,6415 - R 158,9426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    18.5 mm
  • Overall Height
    47.0 mm
Cam Lever Internal Thread M6 Black

10644966

Price Range
R 365,1752 - R 284,1176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Thread Size
    M6
Cam Lever Internal Thread M6 63.0 mm Black

10190746

Price Range
R 333,5708 - R 260,6828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M5 Black

10195536

Price Range
R 928,6182 - R 308,9047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190791

Price Range
R 418,7069 - R 351,32

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190784

Price Range
R 372,0907 - R 312,1289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 Black

10195611

Price Range
R 410,4051 - R 391,2209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever 89.5 mm Blind Hole M8 Black

10518939

Price Range
R 86,9677 - R 86,9677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 108.0 mm Blind Hole M14 Black

10518977

Price Range
R 152,7237 - R 152,7237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm