Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Material Inside Diameter Minimum Compatible Tube Diameter Outside Diameter View
R 10 831,7432 - R 10 831,7432 Request the lead time here
50.0 m
Black
PA
19.1 mm
25.0 mm
R 4 388,4553 - R 4 619,4526 Request the lead time here
10.0 m
Black
Steel
21.1 mm
25.0 mm
R 9 195,79 - R 9 195,79 Request the lead time here
50.0 m
Black
PA
14.8 mm
20.0 mm
R 2 319,8378 - R 2 424,5794 Request the lead time here
10.0 m
Steel
Steel
16.9 mm
20.5 mm
R 3 027,0322 - R 3 186,3496 Request the lead time here
10.0 m
Black
Steel
16.9 mm
20.5 mm
R 4 206,115 - R 4 396,1151 Request the lead time here
10.0 m
Steel
Steel
28.1 mm
32.0 mm
R 7 750,0368 - R 7 750,0368 Request the lead time here
10.0 m
Black
Steel
28.1 mm
32.0 mm
R 21,8916 - R 23,4492 Request the lead time here
100.0 m
Black
LDPE
4.8 mm
5.1 mm
7.1 mm
R 11 557,2343 - R 11 557,2343 Request the lead time here
50.0 m
Black
PA
22.8 mm
28.5 mm
R 106,2935 - R 106,2935 Request the lead time here
50.0 m
Black
LDPE
29.0 mm
29.8 mm
34.5 mm
R 29,2174 - R 31,5465 Request the lead time here
100.0 m
Black
PA
8.4 mm
8.8 mm
11.7 mm
R 30,6782 - R 32,7482 Request the lead time here
100.0 m
Black
LDPE
12.2 mm
12.8 mm
15.7 mm
R 9 404,4608 - R 9 404,4608 Request the lead time here
50.0 m
Black
PA
16.7 mm
21.2 mm
R 4 838,467 - R 5 093,111 Request the lead time here
25.0 m
Black
PA
16.7 mm
21.2 mm
R 6 264,9643 - R 6 264,9643 Request the lead time here
25.0 m
Black
PA
22.8 mm
28.5 mm
R 17,638 - R 29,9336 100 In stock - Delivery conditions may apply, visit our FAQs
100.0 m
Black
LDPE
12.2 mm
12.8 mm
15.7 mm
R 90,0696 - R 90,0696 Request the lead time here
50.0 m
Black
LDPE
23.2 mm
24.0 mm
28.3 mm
R 21,2994 - R 22,8036 Request the lead time here
100.0 m
Black
PA
4.8 mm
5.1 mm
7.1 mm
R 26,6754 - R 28,5721 Request the lead time here
100.0 m
Black
LDPE
9.9 mm
10.4 mm
13.0 mm
10153482 R 47,6243 - R 51,0753 Request the lead time here
50.0 m
Black
LDPE
16.6 mm
17.2 mm
21.2 mm
  • of 3
Conduit Unsplit 25.0 mm 19.1 mm 50.0 m PA Black

10633632

Price Range
R 10 831,7432 - R 10 831,7432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    19.1 mm
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Black

10276778

Price Range
R 4 619,4526 - R 4 388,4553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    21.1 mm
Conduit Unsplit 20.0 mm 14.8 mm 50.0 m PA Black

10276822

Price Range
R 9 195,79 - R 9 195,79

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    14.8 mm
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Steel

10276648

Price Range
R 2 424,5794 - R 2 319,8378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    16.9 mm
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Black

10276747

Price Range
R 3 186,3496 - R 3 027,0322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    16.9 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Steel

10276716

Price Range
R 4 396,1151 - R 4 206,115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    28.1 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Black

10276792

Price Range
R 7 750,0368 - R 7 750,0368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    28.1 mm
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m LDPE Black

10629710

Price Range
R 23,4492 - R 21,8916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    5.1 mm
Conduit Unsplit 28.5 mm 22.8 mm 50.0 m PA Black

10276921

Price Range
R 11 557,2343 - R 11 557,2343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    22.8 mm
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m LDPE Black

10153659

Price Range
R 106,2935 - R 106,2935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    29.8 mm
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m PA Black

10153680

Price Range
R 31,5465 - R 29,2174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    8.8 mm
Conduit Split 15.7 mm 12.2 mm 100.0 m LDPE Black

10153468

Price Range
R 32,7482 - R 30,6782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    12.8 mm
Conduit Unsplit 21.2 mm 16.7 mm 50.0 m PA Black

10276860

Price Range
R 9 404,4608 - R 9 404,4608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    16.7 mm
Conduit Unsplit 21.2 mm 16.7 mm 25.0 m PA Black

10276853

Price Range
R 5 093,111 - R 4 838,467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    16.7 mm
Conduit Unsplit 28.5 mm 22.8 mm 25.0 m PA Black

10636176

Price Range
R 6 264,9643 - R 6 264,9643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Material
    PA
  • Inside Diameter
    22.8 mm
Conduit Unsplit 15.7 mm 12.2 mm 100.0 m LDPE Black

10153598

Price Range
R 29,9336 - R 17,638

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    12.8 mm
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m LDPE Black

10153635

Price Range
R 90,0696 - R 90,0696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    24.0 mm
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m PA Black

10153673

Price Range
R 22,8036 - R 21,2994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    5.1 mm
Conduit Split 13.0 mm 9.9 mm 100.0 m LDPE Black

10153444

Price Range
R 28,5721 - R 26,6754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    10.4 mm
Conduit Split 21.2 mm 16.6 mm 50.0 m LDPE Black

10153482

Price Range
R 51,0753 - R 47,6243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    17.2 mm