10153444
CT-S10-A-PE-BK
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 28,0118 |
| 500 - 999 | R 26,6966 |
| 1000 + | R 26,1524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Split |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Minimum Compatible Tube Diameter | 10.4 mm |
| Minimum Compatible Tube Diameter | 0.409 in |
| Inside Diameter | 0.39 in |
| Inside Diameter | 9.9 mm |
| Outside Diameter | 13.0 mm |
| Outside Diameter | 0.512 in |
| Overall Length | 100.0 m |
| Overall Length | 328.084 ft |
| Commodity Code | 3917320090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue