Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | A | Symbol | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.748 in
19.0 mm
|
G 1/4
|
0.591 in
15.0 mm
|
Drain
|
0.315 in
8.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
0.957 in
24.3 mm
|
Magnetic
|
0.433 in
11.0 mm
|
BSP Threads
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
0.866 in
22.0 mm
|
M16
|
0.709 in
18.0 mm
|
Re-Fill
|
0.315 in
8.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M26
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
1.26 in
32.0 mm
|
Drain
|
0.433 in
11.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
M20
|
1.457 in
37.0 mm
|
Magnetic
|
0.335 in
8.5 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.827 in
21.0 mm
|
Neutral
|
0.335 in
8.5 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Neutral
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
G 11/2
|
1.228 in
31.2 mm
|
Magnetic
|
0.512 in
13.0 mm
|
BSP Threads
|
1
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.063 in
27.0 mm
|
Re-Fill
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M42
|
1.862 in
47.3 mm
|
Magnetic
|
0.472 in
12.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Drain
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
M14
|
1.228 in
31.2 mm
|
Magnetic
|
0.315 in
8.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
M14
|
0.709 in
18.0 mm
|
Neutral
|
0.315 in
8.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.862 in
47.3 mm
|
Magnetic
|
0.354 in
9.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.819 in
20.8 mm
|
Magnetic
|
0.335 in
8.5 mm
|
BSP Threads
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue