10506677
1505220
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 20.8 mm |
|---|---|
| A | 0.819 in |
| B | 18.0 mm |
| B | 0.709 in |
| D | 1.024 in |
| D | 26.0 mm |
| HD | 6.0 mm |
| HD | 0.236 in |
| h | 0.335 in |
| h | 8.5 mm |
| Thread Size | G 1/2 |
| Thread Standard | BSP Threads |
| Symbol | Magnetic |
| Colour | Black |
| Type | 1 |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue