Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,264 - R 2,7988 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
LDPE
|
|
||
| R 5,7204 - R 12,6706 | Request the lead time here |
|
4.8 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| R 5,2591 - R 11,6569 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
LDPE
|
|
||
| R 11,487 - R 25,4539 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| R 18,2685 - R 40,4897 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
LDPE
|
|
||
| R 5,7204 - R 12,6706 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
LDPE
|
|
||
| R 19,2066 - R 42,517 | Request the lead time here |
|
6.4 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| R 11,487 - R 25,4539 | 125 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| R 16,9307 - R 37,5051 | Request the lead time here |
|
19.1 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| R 70,4031 - R 108,644 | Request the lead time here |
|
M10
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| R 123,2382 - R 153,1374 | Request the lead time here |
|
M16
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| R 250,8031 - R 313,5079 | Request the lead time here |
|
M4
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| R 447,1552 - R 447,1552 | Request the lead time here |
|
M8
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| 10285213 | R 807,2763 - R 1 682,1491 | Request the lead time here |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
|
| R 453,2351 - R 453,2351 | Request the lead time here |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| R 1 173,8603 - R 2 446,5436 | Request the lead time here |
|
M6
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| R 2 273,1654 - R 4 738,5243 | Request the lead time here |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| R 129,2806 - R 172,0725 | Request the lead time here |
|
M16 x 2.0
|
No Finish
|
Phenolic
|
Threaded
|
||
| R 44,4585 - R 59,1743 | Request the lead time here |
|
M6 x 1.0
|
No Finish
|
Phenolic
|
Threaded
|
||
| 10160473 | R 73,1225 - R 97,3261 | Request the lead time here |
|
M10 x 1.5
|
No Finish
|
Phenolic
|
Threaded
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue