Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
R 126,7457 - R 168,6985 Request the lead time here
M16 x 2.0
No Finish
Phenolic
Threaded
R 43,5867 - R 58,0139 Request the lead time here
M6 x 1.0
No Finish
Phenolic
Threaded
10160473 R 71,6887 - R 95,4177 Request the lead time here
M10 x 1.5
No Finish
Phenolic
Threaded
10168455 R 45,3072 - R 60,304 16 In stock - Delivery conditions may apply, visit our FAQs
M8
No Finish
Thermoplastic
Threaded
R 147,392 - R 196,1788 Request the lead time here
M12
No Finish
Thermoplastic
Threaded
R 74,5562 - R 99,2344 Request the lead time here
M8
No Finish
Thermoplastic
Insert
R 72,8357 - R 96,9444 Request the lead time here
M10
No Finish
Thermoplastic
Threaded
R 54,4834 - R 72,5174 Request the lead time here
M5
No Finish
Thermoplastic
Insert
R 47,5075 - R 110,7627 225 In stock - Delivery conditions may apply, visit our FAQs
M16
Gloss
Phenolic
Threaded
R 70,9479 - R 184,9529 Request the lead time here
Non Threaded
Gloss
Phenolic
Knock-On
R 26,2556 - R 202,4461 130 In stock - Delivery conditions may apply, visit our FAQs
M10
Gloss
Phenolic
Threaded
R 555,5433 - R 584,7928 Request the lead time here
6.0 mm
Polished
Aluminium
Push Fit
R 746,274 - R 1 637,4537 Request the lead time here
10.0 mm
Polished
Aluminium
Push Fit
R 245,8854 - R 307,3607 Request the lead time here
M4
Chrome
Stainless Steel
Threaded
10285213 R 791,4473 - R 1 649,1657 Request the lead time here
M10
Chrome
Stainless Steel
Threaded
R 1 613,4805 - R 3 363,1896 Request the lead time here
M10
Chrome
Stainless Steel
Threaded
R 202,2661 - R 252,8365 Request the lead time here
M6
Polished
Aluminium
Threaded
R 558,2369 - R 558,2369 Request the lead time here
M10
Polished
Aluminium
Threaded
R 1,7186 - R 3,826 Request the lead time here
15.0 mm
LDPE
R 5,156 - R 11,4284 Request the lead time here
25.0 mm
LDPE
  • of 9
Ball Knob 48.0 mm M16 x 2.0 Phenolic Black

10160404

Price Range
R 168,6985 - R 126,7457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 35.0 mm M6 x 1.0 Phenolic Black

10160435

Price Range
R 58,0139 - R 43,5867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 48.0 mm M10 x 1.5 Phenolic Black

10160473

Price Range
R 95,4177 - R 71,6887

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 30.0 mm M8 Thermoplastic Black

10168455

Price Range
R 60,304 - R 45,3072

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Finish
    No Finish
  • Knob Material
    Thermoplastic
  • Commodity Code
    3926300090
Ball Knob 50.0 mm M12 Thermoplastic Black

10168493

Price Range
R 196,1788 - R 147,392

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Finish
    No Finish
  • Knob Material
    Thermoplastic
  • Commodity Code
    3926300090
Ball Knob 30.0 mm M8 Thermoplastic Black

10168417

Price Range
R 99,2344 - R 74,5562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    No Finish
  • Knob Material
    Thermoplastic
  • Commodity Code
    3926300090
Ball Knob 40.0 mm M10 Thermoplastic Black

10168479

Price Range
R 96,9444 - R 72,8357

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    No Finish
  • Knob Material
    Thermoplastic
  • Commodity Code
    3926300090
Ball Knob 20.0 mm M5 Thermoplastic Black

10168394

Price Range
R 72,5174 - R 54,4834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Finish
    No Finish
  • Knob Material
    Thermoplastic
  • Commodity Code
    3926300090
Ball Knob 44.0 mm M16 Phenolic Black

10246542

Price Range
R 110,7627 - R 47,5075

Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Height
    43.0 mm
  • Thread Size
    M16
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Non Threaded Black

10246566

Price Range
R 184,9529 - R 70,9479

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    23.0 mm
  • Thread Size
    Non Threaded
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 40.0 mm M10 Phenolic Black

10203460

Price Range
R 202,4461 - R 26,2556

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Height
    40.0 mm
  • Thread Size
    M10
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 32.0 mm 6.0 mm Aluminium Natural

10285459

Price Range
R 584,7928 - R 555,5433

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7326909890
Ball Knob 38.0 mm 10.0 mm Aluminium Natural

10396469

Price Range
R 1 637,4537 - R 746,274

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    10.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 20.0 mm M4 Stainless Steel Natural

10285145

Price Range
R 307,3607 - R 245,8854

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 32.0 mm M10 Stainless Steel Natural

10285213

Price Range
R 1 649,1657 - R 791,4473

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 44.0 mm M10 Stainless Steel Natural

10285244

Price Range
R 3 363,1896 - R 1 613,4805

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 16.0 mm M6 Aluminium Natural

10285282

Price Range
R 252,8365 - R 202,2661

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 32.0 mm M10 Aluminium Natural

10285367

Price Range
R 558,2369 - R 558,2369

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 15.0 mm (DIA) 6.4 mm Black

10099155

Price Range
R 3,826 - R 1,7186

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    15.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 7.9 mm Black

10101537

Price Range
R 11,4284 - R 5,156

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090