Menu Search

Assembly Pins

In production

Stainless Steel Assembly pins made for use with Clevis Fasteners.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Head Height Head Diameter View
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
  • of 3
Assembly Pin 20.0 mm 60.0 mm 26.0 mm Stainless Steel

10497142


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    70.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 16.0 mm 40.0 mm 22.0 mm Stainless Steel

10497005


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    48.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 10.0 mm 35.0 mm 15.0 mm Stainless Steel

10496763


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    41.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 80.0 mm 15.0 mm Stainless Steel

10496848


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    86.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 16.0 mm 45.0 mm 22.0 mm Stainless Steel

10497012


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    53.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 16.0 mm 50.0 mm 22.0 mm Stainless Steel

10497029


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    58.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 8.0 mm 45.0 mm 12.0 mm Stainless Steel

10497272


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    50.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 35.0 mm 17.0 mm Stainless Steel

10496886


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    42.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 20.0 mm 12.0 mm Stainless Steel

10497203


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    25.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 28.0 mm 12.0 mm Stainless Steel

10497227


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    33.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 55.0 mm 26.0 mm Stainless Steel

10497135


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    65.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 10.0 mm 24.0 mm 15.0 mm Stainless Steel

10496749


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    30.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 70.0 mm 15.0 mm Stainless Steel

10496831


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    76.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 55.0 mm 12.0 mm Stainless Steel

10497296


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    60.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 55.0 mm 15.0 mm Stainless Steel

10496800


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    61.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 24.0 mm 17.0 mm Stainless Steel

10496862


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    31.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 16.0 mm 80.0 mm 22.0 mm Stainless Steel

10497074


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    88.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 16.0 mm 70.0 mm 22.0 mm Stainless Steel

10497067


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    78.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 10.0 mm 30.0 mm 15.0 mm Stainless Steel

10496756


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    36.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 20.0 mm 15.0 mm Stainless Steel

10496732


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    26.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm