Menu Search

Anu-Lok Cap Head Seal Screws

In production

Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.

These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.

  • It is reusable.
  • Can tolerate temperatures ranging from -100C up to +260C.
  • They are ideal for various applications including electronics, equipment and for automotive use.
  • Please note: Clearance holes recommended for maximum sealing.
Material: 303 Stainless with thread lock Series Code: SRP0173

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max A/F d1 l1 d3 ±0.05 View
R 158,3989 - R 226,2245 Request the lead time here
18.0
12.0
10.0
M12
50.0
12.85
R 115,4079 - R 164,8684 Request the lead time here
8.5
5.0
4.0
M5
20.0
5.60
R 123,9643 - R 176,9726 Request the lead time here
10.0
6.0
5.0
M6
12.0
6.80
R 128,3469 - R 183,2335 Request the lead time here
13.0
8.0
6.0
M8
25.0
8.50
R 125,8426 - R 179,8944 Request the lead time here
10.0
6.0
5.0
M6
20.0
6.80
R 121,0426 - R 172,7988 Request the lead time here
13.0
8.0
6.0
M8
12.0
8.50
R 103,721 - R 148,1728 Request the lead time here
7.0
4.0
3.0
M4
20.0
4.50
R 127,0947 - R 181,5639 Request the lead time here
10.0
6.0
5.0
M6
25.0
6.80
R 184,903 - R 263,9981 Request the lead time here
18.0
12.0
10.0
M12
30.0
12.85
R 182,3987 - R 260,4503 Request the lead time here
16.0
10.0
8.0
M10
16.0
10.60
R 182,3987 - R 260,4503 Request the lead time here
16.0
10.0
8.0
M10
25.0
10.60
R 131,2686 - R 187,6161 Request the lead time here
13.0
8.0
6.0
M8
30.0
8.50
R 130,8512 - R 186,7813 Request the lead time here
10.0
6.0
5.0
M6
30.0
6.80
R 199,929 - R 285,4936 Request the lead time here
24.0
16.0
14.0
M16
40.0
17.50
R 199,929 - R 285,4936 Request the lead time here
24.0
16.0
14.0
M16
30.0
17.50
R 182,3987 - R 260,4503 Request the lead time here
16.0
10.0
8.0
M10
40.0
10.60
R 199,929 - R 285,4936 Request the lead time here
24.0
16.0
14.0
M16
25.0
17.50
R 199,929 - R 285,4936 Request the lead time here
24.0
16.0
14.0
M16
50.0
17.50
R 182,3987 - R 260,4503 Request the lead time here
16.0
10.0
8.0
M10
20.0
10.60
R 184,903 - R 263,9981 Request the lead time here
18.0
12.0
10.0
M12
20.0
12.85
  • of 2
Seal Screw M12 50.0 12.0 303 Stainless with thread lock

20759735

Price Range
R 226,2245 - R 158,3989

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • h1 max
    12.0
  • d2 max
    18.0
  • A/F
    10.0
Seal Screw M5 20.0 5.0 303 Stainless with thread lock

20759537

Price Range
R 164,8684 - R 115,4079

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • h1 max
    5.0
  • d2 max
    8.5
  • A/F
    4.0
Seal Screw M6 12.0 6.0 303 Stainless with thread lock

20759544

Price Range
R 176,9726 - R 123,9643

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    12.0
  • h1 max
    6.0
  • d2 max
    10.0
  • A/F
    5.0
Seal Screw M8 25.0 8.0 303 Stainless with thread lock

20759629

Price Range
R 183,2335 - R 128,3469

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    8.0
  • d2 max
    13.0
  • A/F
    6.0
Seal Screw M6 20.0 6.0 303 Stainless with thread lock

20759568

Price Range
R 179,8944 - R 125,8426

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    6.0
  • d2 max
    10.0
  • A/F
    5.0
Seal Screw M8 12.0 8.0 303 Stainless with thread lock

20759599

Price Range
R 172,7988 - R 121,0426

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • h1 max
    8.0
  • d2 max
    13.0
  • A/F
    6.0
Seal Screw M4 20.0 4.0 303 Stainless with thread lock

20759483

Price Range
R 148,1728 - R 103,721

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    4.0
  • d2 max
    7.0
  • A/F
    3.0
Seal Screw M6 25.0 6.0 303 Stainless with thread lock

20759575

Price Range
R 181,5639 - R 127,0947

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    25.0
  • h1 max
    6.0
  • d2 max
    10.0
  • A/F
    5.0
Seal Screw M12 30.0 12.0 303 Stainless with thread lock

20759711

Price Range
R 263,9981 - R 184,903

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    30.0
  • h1 max
    12.0
  • d2 max
    18.0
  • A/F
    10.0
Seal Screw M10 16.0 10.0 303 Stainless with thread lock

20759643

Price Range
R 260,4503 - R 182,3987

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    10.0
  • d2 max
    16.0
  • A/F
    8.0
Seal Screw M10 25.0 10.0 303 Stainless with thread lock

20759667

Price Range
R 260,4503 - R 182,3987

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • h1 max
    10.0
  • d2 max
    16.0
  • A/F
    8.0
Seal Screw M8 30.0 8.0 303 Stainless with thread lock

20759636

Price Range
R 187,6161 - R 131,2686

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    8.0
  • d2 max
    13.0
  • A/F
    6.0
Seal Screw M6 30.0 6.0 303 Stainless with thread lock

20759582

Price Range
R 186,7813 - R 130,8512

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    6.0
  • d2 max
    10.0
  • A/F
    5.0
Seal Screw M16 40.0 16.0 303 Stainless with thread lock

20759766

Price Range
R 285,4936 - R 199,929

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1
    40.0
  • h1 max
    16.0
  • d2 max
    24.0
  • A/F
    14.0
Seal Screw M16 30.0 16.0 303 Stainless with thread lock

20759759

Price Range
R 285,4936 - R 199,929

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1
    30.0
  • h1 max
    16.0
  • d2 max
    24.0
  • A/F
    14.0
Seal Screw M10 40.0 10.0 303 Stainless with thread lock

20759681

Price Range
R 260,4503 - R 182,3987

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    10.0
  • d2 max
    16.0
  • A/F
    8.0
Seal Screw M16 25.0 16.0 303 Stainless with thread lock

20759742

Price Range
R 285,4936 - R 199,929

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1
    25.0
  • h1 max
    16.0
  • d2 max
    24.0
  • A/F
    14.0
Seal Screw M16 50.0 16.0 303 Stainless with thread lock

20759773

Price Range
R 285,4936 - R 199,929

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1
    50.0
  • h1 max
    16.0
  • d2 max
    24.0
  • A/F
    14.0
Seal Screw M10 20.0 10.0 303 Stainless with thread lock

20759650

Price Range
R 260,4503 - R 182,3987

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    10.0
  • d2 max
    16.0
  • A/F
    8.0
Seal Screw M12 20.0 12.0 303 Stainless with thread lock

20759698

Price Range
R 263,9981 - R 184,903

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • h1 max
    12.0
  • d2 max
    18.0
  • A/F
    10.0