Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. h6 l1 View
R 2 554,4519 - R 2 830,4272 Request the lead time here
20.0
1150.0
R 1 856,8175 - R 2 057,5662 Request the lead time here
20.0
900.0
R 3 503,5642 - R 3 882,0818 Request the lead time here
20.0
1650.0
R 4 073,2918 - R 4 513,3781 Request the lead time here
20.0
1950.0
R 1 661,0549 - R 1 840,5581 Request the lead time here
20.0
800.0
R 2 934,0535 - R 3 251,0024 Request the lead time here
20.0
1350.0
R 3 693,4734 - R 4 092,3694 Request the lead time here
20.0
1750.0
R 325,6205 - R 360,7407 Request the lead time here
25.0
100.0
R 3 310,1864 - R 3 667,892 Request the lead time here
16.0
1950.0
R 3 085,5906 - R 3 419,0156 Request the lead time here
16.0
1800.0
R 3 788,428 - R 4 197,73 Request the lead time here
20.0
1800.0
R 1 281,4534 - R 1 419,7662 Request the lead time here
20.0
600.0
R 3 598,7356 - R 3 987,4424 Request the lead time here
20.0
1700.0
R 3 160,3836 - R 3 501,8299 Request the lead time here
16.0
1850.0
R 3 010,5808 - R 3 335,7678 Request the lead time here
16.0
1750.0
R 1 085,2572 - R 1 202,5413 Request the lead time here
20.0
500.0
R 2 860,778 - R 3 169,7056 Request the lead time here
16.0
1650.0
R 2 060,3845 - R 2 283,0292 Request the lead time here
10.0
1700.0
R 1 943,534 - R 2 153,6048 Request the lead time here
10.0
1500.0
R 2 201,0821 - R 2 438,9021 Request the lead time here
10.0
1850.0
  • of 18
Shaft 20.0 1150.0 +0,-9 Aluminium

20335243

Price Range
R 2 830,4272 - R 2 554,4519

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 900.0 +0,-9 Aluminium

20335205

Price Range
R 2 057,5662 - R 1 856,8175

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1650.0 +0,-9 Aluminium

20335342

Price Range
R 3 882,0818 - R 3 503,5642

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1950.0 +0,-9 Aluminium

20335403

Price Range
R 4 513,3781 - R 4 073,2918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 800.0 +0,-9 Aluminium

20335182

Price Range
R 1 840,5581 - R 1 661,0549

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1350.0 +0,-9 Aluminium

20335281

Price Range
R 3 251,0024 - R 2 934,0535

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1750.0 +0,-9 Aluminium

20335366

Price Range
R 4 092,3694 - R 3 693,4734

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 100.0 +0,-9 Aluminium

20335427

Price Range
R 360,7407 - R 325,6205

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1950.0 +0,-9 Aluminium

20335021

Price Range
R 3 667,892 - R 3 310,1864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1800.0 +0,-9 Aluminium

20334994

Price Range
R 3 419,0156 - R 3 085,5906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1800.0 +0,-9 Aluminium

20335373

Price Range
R 4 197,73 - R 3 788,428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 600.0 +0,-9 Aluminium

20335144

Price Range
R 1 419,7662 - R 1 281,4534

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1700.0 +0,-9 Aluminium

20335359

Price Range
R 3 987,4424 - R 3 598,7356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1850.0 +0,-9 Aluminium

20335007

Price Range
R 3 501,8299 - R 3 160,3836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1750.0 +0,-9 Aluminium

20334987

Price Range
R 3 335,7678 - R 3 010,5808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 500.0 +0,-9 Aluminium

20335120

Price Range
R 1 202,5413 - R 1 085,2572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1650.0 +0,-9 Aluminium

20334963

Price Range
R 3 169,7056 - R 2 860,778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1700.0 +0,-9 Aluminium

20334215

Price Range
R 2 283,0292 - R 2 060,3845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1500.0 +0,-9 Aluminium

20334178

Price Range
R 2 153,6048 - R 1 943,534

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1850.0 +0,-9 Aluminium

20334246

Price Range
R 2 438,9021 - R 2 201,0821

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000