Menu Search

Adjustable Levelling Feet - Articulating Hygienic

In production

Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.

Series Code :SR5699

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Special Features (All) Maximum Static Load Capacity Base Diameter View
R 2 349,0615 - R 2 583,9649 Request the lead time here
M24
100.0 mm
R 1 530,7086 - R 1 683,7725 Request the lead time here
M30
100.0 mm
R 2 101,1842 - R 2 311,3054 Request the lead time here
M16
80.0 mm
R 2 326,1803 - R 2 558,7942 Request the lead time here
M24
120.0 mm
R 1 411,7236 - R 1 552,896 Request the lead time here
M24
100.0 mm
R 2 028,7387 - R 2 231,6029 Request the lead time here
M20
60.0 mm
R 2 448,2041 - R 2 693,0286 Request the lead time here
M20
120.0 mm
R 1 834,2555 - R 2 017,6797 Request the lead time here
M16
100.0 mm
R 2 265,1684 - R 2 491,6769 Request the lead time here
M24
80.0 mm
R 1 750,3625 - R 1 925,3918 Request the lead time here
M16
80.0 mm
R 1 137,9264 - R 1 251,7079 Request the lead time here
M20
80.0 mm
R 1 138,6895 - R 1 252,5543 Request the lead time here
M16
100.0 mm
R 2 593,1229 - R 2 852,4338 Request the lead time here
M24
120.0 mm
R 1 657,3114 - R 1 823,0439 Request the lead time here
M24
120.0 mm
R 2 204,1565 - R 2 424,5736 Request the lead time here
M20
100.0 mm
R 1 838,0714 - R 2 021,8702 Request the lead time here
M20
80.0 mm
R 2 078,3031 - R 2 286,1347 Request the lead time here
M16
120.0 mm
R 2 120,2635 - R 2 332,2857 Request the lead time here
M20
80.0 mm
R 1 000,6392 - R 1 100,6976 Request the lead time here
M16
80.0 mm
R 1 658,8377 - R 1 824,7229 Request the lead time here
M12
60.0 mm
  • of 2
Hygienic Adjustable Feet 100.0 mm M24 Black

10351826

Price Range
R 2 583,9649 - R 2 349,0615

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 100.0 mm M30 150.0 mm Black

10351932

Price Range
R 1 683,7725 - R 1 530,7086

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M30
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M16 190.0 mm Black

10351727

Price Range
R 2 311,3054 - R 2 101,1842

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 120.0 mm M24 Black

10351871

Price Range
R 2 558,7942 - R 2 326,1803

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 100.0 mm M24 150.0 mm Black

10351925

Price Range
R 1 552,896 - R 1 411,7236

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 60.0 mm M20 Black

10351703

Price Range
R 2 231,6029 - R 2 028,7387

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 120.0 mm M20 Black

10351864

Price Range
R 2 693,0286 - R 2 448,2041

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 100.0 mm M16 Black

10351772

Price Range
R 2 017,6797 - R 1 834,2555

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M24 Black

10351765

Price Range
R 2 491,6769 - R 2 265,1684

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M16 Black

10351710

Price Range
R 1 925,3918 - R 1 750,3625

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M20 150.0 mm Black

10351901

Price Range
R 1 251,7079 - R 1 137,9264

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 100.0 mm M16 150.0 mm Black

10351918

Price Range
R 1 252,5543 - R 1 138,6895

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 120.0 mm M24 Black

10351888

Price Range
R 2 852,4338 - R 2 593,1229

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 120.0 mm M24 150.0 mm Black

10351949

Price Range
R 1 823,0439 - R 1 657,3114

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M24
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 100.0 mm M20 Black

10351802

Price Range
R 2 424,5736 - R 2 204,1565

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M20 Black

10351734

Price Range
R 2 021,8702 - R 1 838,0714

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 120.0 mm M16 Black

10351833

Price Range
R 2 286,1347 - R 2 078,3031

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M20 Black

10351741

Price Range
R 2 332,2857 - R 2 120,2635

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M20
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 80.0 mm M16 150.0 mm Black

10351895

Price Range
R 1 100,6976 - R 1 000,6392

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M16
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole
Hygienic Adjustable Feet 60.0 mm M12 Black

10351659

Price Range
R 1 824,7229 - R 1 658,8377

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
  • Base Type
    Rigid
  • Swivel Articulation
    15 °
  • Bolt Down Base
    Without Bolt Hole