Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
|---|---|---|---|---|---|---|
| R 20,8078 - R 81,0124 | Request the lead time here |
M8
|
|
|
||
| R 25,4483 - R 28,2826 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
||
| R 16,7344 - R 16,7344 | 81 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.181 in
30.0 mm
|
||
| R 14,9253 - R 14,9253 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
||
| R 15,0911 - R 15,0911 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| R 15,7544 - R 15,7544 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| R 17,3374 - R 17,3374 | 124 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.496 in
38.0 mm
|
||
| R 17,9706 - R 17,9706 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| R 17,9706 - R 17,9706 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| R 12,2568 - R 12,2568 | Request the lead time here |
M8
|
|
1.89 in
48.0 mm
|
||
| R 33,6497 - R 37,3886 | Request the lead time here |
M12
|
|
1.496 in
38.0 mm
|
||
| R 8,9099 - R 8,9099 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
|
0.984 in
25.0 mm
|
||
| R 12,498 - R 12,498 | 180 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
0.984 in
25.0 mm
|
||
| R 11,9402 - R 11,9402 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.181 in
30.0 mm
|
||
| R 21,9808 - R 21,9808 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
| R 12,9955 - R 12,9955 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
||
| R 14,4428 - R 16,0409 | 20 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.181 in
30.0 mm
|
||
| R 12,1211 - R 12,1211 | 130 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.496 in
38.0 mm
|
||
| R 13,0558 - R 13,0558 | 156 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.496 in
38.0 mm
|
||
| R 26,775 - R 29,745 | 35 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue