Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| R 17,8072 - R 24,7312 | Request the lead time here |
|
|
|
||
| R 2,8755 - R 5,8032 | Request the lead time here |
|
|
|
||
| R 2,8602 - R 5,7716 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| R 6,7968 - R 12,0177 | Request the lead time here |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue