10010822
KKD-12A5-RT
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 12,0177 |
| 1000 - 4999 | R 8,6422 |
| 5000 + | R 6,7968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesive Material | Acrylic |
|---|---|
| Colour | Grey |
| Material | PVC |
| Mounting Method | Adhesive |
| Base Length | 28.6 mm |
| Base Length | 1.126 in |
| Compatible Cable Diameter Range | 19.1 mm |
| Compatible Cable Diameter Range | 0.752 in |
| Maximum Compatible Cable Diameter | 0.752 in |
| Maximum Compatible Cable Diameter | 19.1 mm |
| Overall Height | 1.02 in |
| Overall Height | 25.9 mm |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue