Menu Search

Adhesive Full Face Flange Protectors

In production

Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.

  • Full Face Flange Protectors are adhesive backed, with an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Meets ANSI B16.5 and ASME B16.47 specification, with a 15 pound (lb) rating.
Material: PE Colour: Black Series Code: SR1373

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Nominal Pipe Sizes (All) OD View
R 397,1183 - R 453,672 Request the lead time here
20 in
698.5 mm
R 27,4143 - R 40,1373 Request the lead time here
2-1/2 in
177.8 mm
R 17,5981 - R 25,7654 Request the lead time here
31.8 mm
117.5 mm
R 1 019,4885 - R 1 121,4373 Request the lead time here
914.4 mm
1168.4 mm
R 97,5417 - R 151,7318 Request the lead time here
127.0 mm
254.0 mm
R 361,0564 - R 412,3107 Request the lead time here
16 in
596.9 mm
R 184,2911 - R 363,8327 Request the lead time here
12 in
482.6 mm
R 43,0465 - R 92,2004 Request the lead time here
101.6 mm
228.6 mm
R 11,2316 - R 33,7884 Request the lead time here
25.4 mm
108.0 mm
R 93,8761 - R 194,8906 Request the lead time here
203.2 mm
342.9 mm
R 15,1395 - R 42,0698 Request the lead time here
38.1 mm
127.0 mm
R 40,113 - R 58,7294 Request the lead time here
3-1/2 in
215.9 mm
R 346,719 - R 396,1103 Request the lead time here
14 in
533.4 mm
R 10,4929 - R 31,58 Request the lead time here
12.7 mm
88.9 mm
R 114,9202 - R 178,7645 Request the lead time here
152.4 mm
279.4 mm
R 559,804 - R 606,2344 Request the lead time here
24 in
812.8 mm
R 303,3452 - R 346,4396 Request the lead time here
18.0 in
635.0 mm
R 14,5877 - R 33,2915 Request the lead time here
3/4 in
98.4 mm
R 115,4953 - R 270,5281 Request the lead time here
10 in
406.4 mm
R 23,3688 - R 56,314 Request the lead time here
2.0 in
152.4 mm
  • of 2
Flange Protector 508 mm 27.500 in PE Black

10163474

Price Range
R 453,672 - R 397,1183

Stock Levels
Request the lead time here
Attributes
  • OD
    698.5 mm
  • Compatible Nominal Pipe Sizes (All)
    20 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 63.5 mm 7.000 in PE Black

10163450

Price Range
R 40,1373 - R 27,4143

Stock Levels
Request the lead time here
Attributes
  • OD
    177.8 mm
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 31.8 mm 4.625 in PE Black

10163375

Price Range
R 25,7654 - R 17,5981

Stock Levels
Request the lead time here
Attributes
  • OD
    117.5 mm
  • Compatible Nominal Pipe Sizes (All)
    31.8 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 914.4 mm 46.000 in PE Black

10163535

Price Range
R 1 121,4373 - R 1 019,4885

Stock Levels
Request the lead time here
Attributes
  • OD
    1168.4 mm
  • Compatible Nominal Pipe Sizes (All)
    914.4 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 127.0 mm 10.000 in PE Black

10163559

Price Range
R 151,7318 - R 97,5417

Stock Levels
Request the lead time here
Attributes
  • OD
    254.0 mm
  • Compatible Nominal Pipe Sizes (All)
    127.0 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 406.4 mm 23.500 in PE Black

10163436

Price Range
R 412,3107 - R 361,0564

Stock Levels
Request the lead time here
Attributes
  • OD
    596.9 mm
  • Compatible Nominal Pipe Sizes (All)
    16 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 304.8 mm 19.000 in PE Black

10163412

Price Range
R 363,8327 - R 184,2911

Stock Levels
Request the lead time here
Attributes
  • OD
    482.6 mm
  • Compatible Nominal Pipe Sizes (All)
    12 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 101.6 mm 9.000 in PE Black

10163542

Price Range
R 92,2004 - R 43,0465

Stock Levels
Request the lead time here
Attributes
  • OD
    228.6 mm
  • Compatible Nominal Pipe Sizes (All)
    101.6 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 25.4 mm 4.250 in PE Black

10163399

Price Range
R 33,7884 - R 11,2316

Stock Levels
Request the lead time here
Attributes
  • OD
    108.0 mm
  • Compatible Nominal Pipe Sizes (All)
    25.4 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 203.2 mm 13.500 in PE Black

10163573

Price Range
R 194,8906 - R 93,8761

Stock Levels
Request the lead time here
Attributes
  • OD
    342.9 mm
  • Compatible Nominal Pipe Sizes (All)
    203.2 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 38.1 mm 5.000 in PE Black

10163368

Price Range
R 42,0698 - R 15,1395

Stock Levels
Request the lead time here
Attributes
  • OD
    127.0 mm
  • Compatible Nominal Pipe Sizes (All)
    38.1 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 88.9 mm 8.500 in PE Black

10163498

Price Range
R 58,7294 - R 40,113

Stock Levels
Request the lead time here
Attributes
  • OD
    215.9 mm
  • Compatible Nominal Pipe Sizes (All)
    3-1/2 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 355.6 mm 21.000 in PE Black

10163429

Price Range
R 396,1103 - R 346,719

Stock Levels
Request the lead time here
Attributes
  • OD
    533.4 mm
  • Compatible Nominal Pipe Sizes (All)
    14 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 12.7 mm 3.500 in PE Black

10163382

Price Range
R 31,58 - R 10,4929

Stock Levels
Request the lead time here
Attributes
  • OD
    88.9 mm
  • Compatible Nominal Pipe Sizes (All)
    12.7 mm
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 152.4 mm 11.000 in PE Black

10163566

Price Range
R 178,7645 - R 114,9202

Stock Levels
Request the lead time here
Attributes
  • OD
    279.4 mm
  • Compatible Nominal Pipe Sizes (All)
    152.4 mm
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 609.6 mm 32.000 in PE Black

10163481

Price Range
R 606,2344 - R 559,804

Stock Levels
Request the lead time here
Attributes
  • OD
    812.8 mm
  • Compatible Nominal Pipe Sizes (All)
    24 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 457.2 mm 25.000 in PE Black

10163443

Price Range
R 346,4396 - R 303,3452

Stock Levels
Request the lead time here
Attributes
  • OD
    635.0 mm
  • Compatible Nominal Pipe Sizes (All)
    18.0 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 19.1 mm 3.875 in PE Black

10163504

Price Range
R 33,2915 - R 14,5877

Stock Levels
Request the lead time here
Attributes
  • OD
    98.4 mm
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Class Pressure Rating
    150
  • Standard
    ASME
  • Standard
    ANSI
Flange Protector 254 mm 16.000 in PE Black

10163405

Price Range
R 270,5281 - R 115,4953

Stock Levels
Request the lead time here
Attributes
  • OD
    406.4 mm
  • Compatible Nominal Pipe Sizes (All)
    10 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME
Flange Protector 50.8 mm 6.000 in PE Black

10163467

Price Range
R 56,314 - R 23,3688

Stock Levels
Request the lead time here
Attributes
  • OD
    152.4 mm
  • Compatible Nominal Pipe Sizes (All)
    2.0 in
  • Class Pressure Rating
    150
  • Standard
    ANSI
  • Standard
    ASME