Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

RoHS Swell Latches

 (1 product group)

List Grid

Cam Latches - Lift & Turn

In stock In production

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

{0} variants (Filters applied) {0} variants (No filters applied)