For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(46 product groups)
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability
These Fibre Clips are used to secure and control fibre optic wires. They are available in two different options. One has three slots that can store up to six separate 2mm fibres, and another has five slots that can hold up to nine individual fibres. In addition, it features an anti-rotation pin that prevents fibre kinking due to the bracket turning in the mounting hole.
The snap-in functionality of these clips simplifies installation, allowing for quick and easy wire management. They are meant to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the possibility of cable bends, kinks, or breakage, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.
Optical Fiber Coiling Clips include two extruded clips which snap into each other to form a clip with a smooth, curved surface to accommodate fiber optic bundles.
Used in conjunction with OFFG flexible fiber guide to raise and mount guide.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fibre Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Optical Fiber Bend Limiting Tubing Clips are snap-fitting for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge fitted which also aids the ease of installation and removal.
Fiber Bend Limiting Tubing can be mounted using saddles such as the Snap-in Clips. These are simple to install and come in two different types.
Optial Fiber tubing standoff clips are excellent for above board routing requiremtns. Designed with a snap in cupped base to provide easy installation and stability for the tube being supported above.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.
The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
Fibre Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1. OFSTH colour coded hinges indicate the side of the tray to open from
Fibre Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1
Fully modular, flexible system giving complete management and protection. Unigue spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fiber. Fiber can enter and exit at any point, without risk of fiber snagging or kinking. 25mm maximum bend radius when flexed. Can be cut to various lengths at flexible link sections. Used in conjunction with OFFGSP-F and OFFGSP-R for mounting and raising the guide.
Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.
Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.
The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.
These Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.
These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue