For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(6 product groups)
Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.
This cable tie mount has a rivet incorporated into the design with legs that expand as the pin is pushed to lock the mount into place.
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.
The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue