For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(62 product groups)
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed and released
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.
One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.
Cylindrical Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Hemisphere Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.
Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.
A soft aluminium clamp that can be fixed into desired position with a double sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fix cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue