For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(13 product groups)
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability
Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.
These mini wire saddles have a fir tree mount for quick and easy installation.
These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue