Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Nylon Plastic Rivets

 (28 product groups)

List Grid

Canoe Clips

In stock In production

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 Flame Rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Cinch Rivets

In stock In production

Cinch Rivets are a type of push-in fastener that set without the need for access to the back of a panel.

To install; simply set by pulling the mandrel head into the rivet body, which expands the rivet body and causes it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point.

These Cinch Rivets can be installed using an installation tool, which are available to buy elsewhere.

  • Body Material: Nylon 6/6
  • Mandrel Material: Polycarbonate (PC)
  • Body Color: Black
  • Mandrel Color: Clear

{0} variants (Filters applied) {0} variants (No filters applied)

Drive Rivets

In stock In production

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Mini Snap Rivets

In stock In production

Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are pack and sold separately
  • Temperature Range: -40F up to 185F.

{0} variants (Filters applied) {0} variants (No filters applied)

Nylon Keyhole Clips

In stock In production

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Pop Rivets

In stock In production

Pop Rivets work with a large range of panel thicknesses.

Made from Nylon 6.6, they can be used in applications where there is no access to the underside (blind side) of the panel or joint. The rivet is a type of panel fastener that allows for quick fastening and securing of two panels.

They are easy to install, simply by inserting the 'U' shaped body into a hole, and then tapping the 'T' shaped head with a hammer until flush in the assembly.

  • Removable rivet
  • Secure fixing
  • Color: Black and Natural
  • UL94 V2 Flame Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Bevelled Head

In stock In production

Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.

The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black
  • Tool-free installation
  • Can be removed after installation

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Countersunk

In stock In production

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colors: Black and White
  • UL94 V2 Material Flammability Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Double-ended Fir Tree

In stock In production

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Drive Fasteners

In stock In production

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Folding Leg

In stock In production

Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.

Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 0.730 inches.

This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V2 Flame Rated

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Heat Sink

In stock In production

Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.

Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Material Flammability Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Knob Head

In stock In production

This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.

This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Color: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Mounting Button

In stock In production

Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.

The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board

Our range features two types. Type 1 snap-locks into a 0.156 inch diameter hole and Type 2 snap-locks into a 0.187 inch diameter hole.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Flame Rated

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Plastic, Push, Round/Square Hole

In stock In production

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Push In Fasteners

In stock In production

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Removable

In stock In production

Removable Push-In Rivets comprise of a two part assembly; a pin and a grommet. The range includes options where the pin and grommet are provided unassembled or provided fully assembled.

Easy to install - they can be easily snapped into position by hand. The rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.

These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.

  • Material: Nylon 6/6
  • Colors: Natural and Black
  • UL94 V0 and UL94V2 Flame Rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Snap

In stock In production

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Snap Lock Pins

In stock In production

A Snap Lock Pin creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Color: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Solid

In stock In production

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Tough Rivet

In stock In production

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Color: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Rivets - Two Piece

In stock In production

Two-Piece Rivets is part of a two piece fastening solution that is used with an Edge Connector assembly (available to buy separately).

The range comprises of a Body (piece "A") and a Pin (piece "B"), which are sold separately. The Body is inserted through the connector and through the application chassis. The Pin is then pushed or tapped into the Body to secure the connector to the chassis.

The Pin can later be removed to allow for connector replacement or maintenance.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated

{0} variants (Filters applied) {0} variants (No filters applied)

Push-in Rivets - Fir Tree

In stock In production

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

{0} variants (Filters applied) {0} variants (No filters applied)

Ratchet Post & Pin Rivets

In stock In production

Our Snap fasteners include a Nylon option that is flame rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip, the female washer that are used to mate two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

{0} variants (Filters applied) {0} variants (No filters applied)

Ratchet Rivets

In stock In production

Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Material; Nylon
  • Colors include; Natural and Black
  • UL94 V2 flame rated

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2