Hand Operated
We found 11 product types for Hand Operated
For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Filter Products
Adjustable T Handle w/ Compression
Adjustable T Handle with Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.
Cam Latches - Lift & Turn
Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing.The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.
Flush Compression Lever Latches
Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design
Handle Turn Cam Latches - L Handle
Handle Turn Cam Latches - L Handle are used in applications such as electric panels and machinery covers. The range comes with a black or chrome finish. They are available with 2 key alike or 2 key different.
Handle Turn Cam Latches - Mini Wing Knob
Mini Cam Locks with Wing Knobs are ideal for lighter weight applications where space is at a premium. They are available in either Chrome Plated or Black Powder Coated Die-Cast Zinc and in an array of grip ranges
Handle Turn Cam Latches - Side Knob
These cam latches are non-locking and have a side knob for latching and un-latching. They come in zinc die cast with either a chrome or black powder finish. Each finish is available in three different grip ranges.
Handle Turn Cam Latches - T Handle
Handle Turn Cam Latches - T Handle are used in applications such as electric panels and machinery covers. The range comes with a black or chrome finish. They are available with 2 key alike or 2 key different.
Offset Compression Lever Latches
Raised Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing raised trigger design
Quarter Turn Latches - Pad lockable with Wing Knob
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Quarter Turn Latches - Wing Knob
Quarter Turn Latches with Wing Knobs are supplied with a rubber gasket for a good seal. There are three different types available offering different material and grip range options.
Quarter Turn Latches - Wing Knobs with Extra Long Housing
Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges