For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(7 product groups)
These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed and released
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue