Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Adhesive Spring Clips Cable Clamps

 (33 product groups)

List Grid

Flat Cable Clamp - Adhesive Mount, Top Lock

In stock In production

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock In production

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

In stock In production

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Kwik Klip

In stock In production

Kwik Klips are designed with a small opening that securely holds the cable or wire, preventing them from slipping or moving around. Thanks to its adhesive base, it can handle three wire leads simultaneously and is quick and easy to install or remove.

Their durable and lightweight construction made them popular for air conditioning leads. Aside from that, it may be found in electrical equipment, furniture and automotive trim.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

SHR Clips

In stock In production

Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.

One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Standoff Cable Clip

In stock In production

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Universal Mounting Strap

In stock In production

Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.

{0} variants (Filters applied) {0} variants (No filters applied)

Webbed Adjustable Clip

In stock In production

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2