These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | SAE Code | Minimum Inside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.60 - $0.90 | 1111 In stock |
#4
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $0.60 - $0.90 | 2205 In stock |
#8
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $1.40 - $1.90 | 3721 In stock |
#12
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
| $1.60 - $2.00 | 7601 In stock |
#20
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
||
| $1.60 - $2.30 | 7650 In stock |
#28
|
1.250 in
31.8 mm
|
2.250 in
57.2 mm
|
||
| $1.60 - $2.30 | 1002 In stock |
#36
|
1.750 in
44.5 mm
|
2.750 in
69.9 mm
|
||
| $2.20 - $2.80 | Request the lead time here |
#48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
||
| $2.60 - $3.00 | 158 In stock |
#56
|
3.000 in
76.2 mm
|
4.000 in
101.6 mm
|
||
| $2.80 - $3.30 | Request the lead time here |
#64
|
2.500 in
63.5 mm
|
4.500 in
114.3 mm
|
||
| $3.30 - $4.20 | 900 In stock |
#80
|
3.500 in
88.9 mm
|
5.500 in
139.7 mm
|
||
| $3.60 - $4.50 | 82 In stock |
#96
|
4.500 in
114.3 mm
|
6.500 in
165.1 mm
|
||
| $3.30 - $4.20 | 950 In stock |
#88
|
4.000 in
101.6 mm
|
6.000 in
152.4 mm
|
||
| $1.10 - $1.40 | 3899 In stock |
#4
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $0.90 - $1.20 | 415 In stock |
#8
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $1.90 - $2.80 | 1780 In stock |
#12
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
| $2.30 - $3.00 | 9654 In stock |
#20
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
||
| $2.50 - $3.10 | 24603 In stock |
#28
|
1.250 in
31.8 mm
|
2.250 in
57.2 mm
|
||
| $2.50 - $3.00 | 279 In stock |
#36
|
1.750 in
44.5 mm
|
2.750 in
69.9 mm
|
||
| WDHC48B | $2.80 - $3.30 | 450 In stock |
#48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
|
| $3.40 - $4.00 | 2142 In stock |
#56
|
3.000 in
76.2 mm
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue