| Quantity | Unit price |
|---|---|
| 1 - 3 | $3.60 |
| 4 - 9 | $2.90 |
| 10 - 19 | $2.60 |
| 20 - 99 | $2.50 |
| 100 + | $2.40 |
| Inside Diameter Range | 76.2 - 101.6 mm |
|---|---|
| Inside Diameter Range | 3.000 - 4.000 in |
| Maximum Inside Diameter | 101.6 mm |
| Maximum Inside Diameter | 4.000 in |
| Minimum Inside Diameter | 3.000 in |
| Minimum Inside Diameter | 76.2 mm |
| Width | 12.7 mm |
| Width | 0.500 in |
| Clamp Style | Worm-Drive |
| Colour | Natural |
| Full Material | Carbon Steel |
| Material | Carbon Steel |
| SAE Code | 56 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue