| Quantity | Unit price |
|---|---|
| 1 - 4 | $3.60 |
| 5 - 14 | $2.90 |
| 15 - 24 | $2.60 |
| 25 - 124 | $2.50 |
| 125 + | $2.40 |
| Inside Diameter Range | 1.750 - 2.750 in |
|---|---|
| Inside Diameter Range | 44.5 - 69.9 mm |
| Maximum Inside Diameter | 69.9 mm |
| Maximum Inside Diameter | 2.750 in |
| Minimum Inside Diameter | 1.750 in |
| Minimum Inside Diameter | 44.5 mm |
| Width | 0.500 in |
| Width | 12.7 mm |
| Clamp Style | Worm-Drive |
| Colour | Natural |
| Full Material | Stainless Steel |
| Material | Stainless Steel |
| SAE Code | #36 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue