Quantity | Unit price |
---|---|
1 - 9 | $3.80 |
10 - 49 | $3.20 |
50 - 99 | $3.00 |
100 - 149 | $2.80 |
150 + | $2.50 |
Inside Diameter Range | 101.6 - 152.4 mm |
---|---|
Inside Diameter Range | 4.000 - 6.000 in |
Maximum Inside Diameter | 152.4 mm |
Maximum Inside Diameter | 6.000 in |
Minimum Inside Diameter | 101.6 mm |
Minimum Inside Diameter | 4.000 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 88 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue