Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.3222 - $0.4487 1250 In stock
0.492 in
0.079 - 0.276 in
$0.1661 - $0.3296 250 In stock
0.689 in
0.118 - 0.354 in
$0.3627 - $0.4976 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.1244 - $0.1704 Request the lead time here
0.187 in
0.563 in
0.180 in
$0.1647 - $0.2259 Request the lead time here
0.250 in
0.438 in
0.250 in
$0.1644 - $0.2256 Request the lead time here
0.250 in
0.438 in
0.251 in
$0.3963 - $0.5438 Request the lead time here
0.189 in
0.625 in
0.189 in
$0.5145 - $0.7061 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.1494 - $0.2051 12000 In stock
0.250 in
0.438 in
0.250 in
$0.1644 - $0.2256 Request the lead time here
0.250 in
0.563 in
0.251 in
$0.5145 - $0.7061 Request the lead time here
0.252 in
0.563 in
0.252 in
$0.188 - $0.258 Request the lead time here
0.250 in
0.625 in
0.251 in
$0.1793 - $0.246 Request the lead time here
0.252 in
0.563 in
0.252 in
$0.3963 - $0.5438 Request the lead time here
0.189 in
0.438 in
0.189 in
$0.1793 - $0.246 Request the lead time here
0.250 in
0.438 in
0.251 in
$0.5145 - $0.7061 Request the lead time here
0.252 in
0.625 in
0.252 in
$0.1494 - $0.2051 Request the lead time here
0.252 in
0.625 in
0.252 in
$0.1244 - $0.1704 Request the lead time here
0.187 in
0.625 in
0.180 in
$0.4454 - $0.611 Request the lead time here
0.189 in
0.625 in
0.189 in
$0.1644 - $0.2256 Request the lead time here
0.252 in
0.625 in
0.252 in
  • of 4
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105059902

Price Range
$0.4487 - $0.3222

Stock Levels
1250 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
  • Rivet Type
    Screw Rivet
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.3296 - $0.1661

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
  • Rivet Type
    Screw Rivet
Screw In Rivet 0.750 in 6.4 mm Black Nylon;Steel

61ASR25075B

Price Range
$0.4976 - $0.3627

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet 0.750 in 0.187 in Black Nylon

61APM18075B

Price Range
$0.1704 - $0.1244

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet 0.563 in 0.250 in Black Nylon

61APF25056B

Price Range
$0.2259 - $0.1647

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.108 in
  • Anchor Length
    0.563 in
Screw In Rivet 1.000 in 0.250 in Black Nylon

61APR25100B

Price Range
$0.2256 - $0.1644

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in
Screw In Rivet 0.750 in 4.8 mm Black Nylon;Steel

61AST18075B

Price Range
$0.5438 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet 1.500 in 6.4 mm Black Nylon;Steel

61ASR25150B

Price Range
$0.7061 - $0.5145

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw In Rivet 0.750 in 0.250 in Black Nylon

61APF25075B

Price Range
$0.2051 - $0.1494

Stock Levels
12000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.108 in
  • Anchor Length
    0.750 in
Screw In Rivet 1.000 in 0.250 in Black Nylon

61APM25100B

Price Range
$0.2256 - $0.1644

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet 1.500 in 6.4 mm Black Nylon;Steel

61ASM25150B

Price Range
$0.7061 - $0.5145

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet 1.500 in 0.250 in Black Nylon

61APT25150B

Price Range
$0.258 - $0.188

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet 1.500 in 6.4 mm Black Nylon

61APM25150B

Price Range
$0.246 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet 0.750 in 4.8 mm Black Nylon;Steel

61ASR18075B

Price Range
$0.5438 - $0.3963

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet 1.500 in 0.250 in Black Nylon

61APR25150B

Price Range
$0.246 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw In Rivet 1.500 in 6.4 mm Black Nylon;Steel

61AST25150B

Price Range
$0.7061 - $0.5145

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw In Rivet 0.750 in 6.4 mm Black Nylon

61APT25075B

Price Range
$0.2051 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet 0.750 in 0.187 in Black Nylon

61APT18075B

Price Range
$0.1704 - $0.1244

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet 1.000 in 4.8 mm Black Nylon;Steel

61AST18100B

Price Range
$0.611 - $0.4454

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet 1.000 in 6.4 mm Black Nylon

61APT25100B

Price Range
$0.2256 - $0.1644

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in