| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.246 |
| 5000 - 9999 | $0.2213 |
| 10000 - 24999 | $0.1994 |
| 25000 + | $0.1793 |
| Panel Thickness Range | 0.251 in |
|---|---|
| Panel Thickness Range | 6.4 mm |
| Compatible Hole Diameter | 0.250 in |
| Compatible Hole Diameter | 6.4 mm |
| Head Diameter | 0.438 in |
| Head Diameter | 11.1 mm |
| Head Height | 3.2 mm |
| Head Height | 0.125 in |
| Anchor Length | 38.1 mm |
| Anchor Length | 1.500 in |
| Rivet Type | Anchor Rivet |
| Rivet Fitting Style | Screw-In |
| Rivet Head Shape | Round |
| Rivet Material | Nylon |
| Pin Material | Acetal |
| Colour | Black |
| Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue