Quantity | Unit price |
---|---|
1000 - 4999 | $0.1647 |
5000 - 9999 | $0.1484 |
10000 - 24999 | $0.1334 |
25000 + | $0.1202 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 0.180 in |
---|---|
Panel Thickness Range | 4.6 mm |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Head Diameter | 14.3 mm |
Head Diameter | 0.563 in |
Head Height | 2.8 mm |
Head Height | 0.110 in |
Anchor Length | 19.1 mm |
Anchor Length | 0.750 in |
Rivet Type | Anchor Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Mushroom |
Rivet Material | Nylon |
Pin Material | Acetal |
Colour | Black |
Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue