Quantity | Unit price |
---|---|
1000 - 4999 | $0.6822 |
5000 - 9999 | $0.614 |
10000 - 24999 | $0.5526 |
25000 + | $0.4971 |
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.252 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 11.1 mm |
Head Diameter | 0.438 in |
Head Height | 0.125 in |
Head Height | 3.2 mm |
Anchor Length | 1.500 in |
Anchor Length | 38.1 mm |
Rivet Type | Anchor Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Impact Modified Nylon 6/6 |
Pin Material | Steel |
Colour | Black |
Style | Fixed Dowel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue