Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1359 - $0.1865 | 56000 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.2573 - $0.2849 | 7000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.154 - 0.157 in
3.9 - 4.0 mm
|
||
| $0.3603 - $0.4943 | Request the lead time here |
0.189 in
4.8 mm
|
0.438 in
11.1 mm
|
0.189 in
4.8 mm
|
||
| $0.405 - $0.5555 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.1793 - $0.246 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.1793 - $0.246 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
| $0.1494 - $0.2051 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.4101 - $0.5627 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.5145 - $0.7061 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
| $0.188 - $0.258 | Request the lead time here |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.1494 - $0.2051 | 12000 In stock |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1644 - $0.2256 | Request the lead time here |
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
0.251 in
6.4 mm
|
||
| $0.3963 - $0.5438 | Request the lead time here |
0.189 in
4.8 mm
|
0.438 in
11.1 mm
|
0.189 in
4.8 mm
|
||
| $0.3963 - $0.5438 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.5145 - $0.7061 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.1494 - $0.2051 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.1644 - $0.2256 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.3627 - $0.4976 | Request the lead time here |
0.252 in
6.4 mm
|
0.438 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| $0.1244 - $0.1704 | Request the lead time here |
0.187 in
4.7 mm
|
0.563 in
14.3 mm
|
0.180 in
4.6 mm
|
||
| $0.5145 - $0.7061 | Request the lead time here |
0.252 in
6.4 mm
|
0.438 in
11.1 mm
|
0.252 in
6.4 mm