The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| $0.1077 - $0.1133 | 95 In stock |
0.150 in
3.8 mm
|
0.190 in
4.8 mm
|
||
| $0.195 - $0.2216 | Request the lead time here |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
| $0.0684 - $0.0761 | 1000 In stock |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
| $0.4587 - $0.5663 | Request the lead time here |
|
0.220 in
5.6 mm
|
||
| $0.1773 - $0.2015 | 63750 In stock |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
| $0.1662 - $0.2691 | 204000 In stock |
|
|
||
| $0.1979 - $0.3201 | 2000 In stock |
|
|
||
| $0.0984 - $0.1595 | 109000 In stock |
|
|
||
| $0.2606 - $0.4214 | 35000 In stock |
|
|
||
| $0.1029 - $0.1662 | 323000 In stock |
|
|
||
| $0.2454 - $0.3974 | 58000 In stock |
|
|
||
| $0.0977 - $0.111 | Request the lead time here |
1.200 in
30.5 mm
|
1.30 in
33 mm
|
||
| $0.0753 - $0.0837 | Request the lead time here |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
| $0.195 - $0.2216 | Request the lead time here |
1.550 in
39.4 mm
|
1.65 in
41.9 mm
|
||
| $0.1773 - $0.2015 | 20500 In stock |
1.550 in
39.4 mm
|
1.65 in
41.9 mm
|
||
| $0.3554 - $0.98 | Request the lead time here |
|
0.370 in
9.4 mm
|
||
| $0.0888 - $0.1008 | 11000 In stock |
1.200 in
30.5 mm
|
1.30 in
33 mm
|
||
| $0.3554 - $0.98 | 4000 In stock |
|
0.250 in
6.4 mm
|
||
| $0.1194 - $0.1931 | 51000 In stock |
|
|
||
| $0.1352 - $0.2512 | 351000 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue