Quantity | Unit price |
---|---|
1250 - 4999 | $0.2216 |
5000 - 9999 | $0.2105 |
10000 + | $0.195 |
Compatible Cable Diameter Range | 1.900 - 2.00 in |
---|---|
Compatible Cable Diameter Range | 48.3 - 50.8 mm |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2.00 in |
Minimum Compatible Cable Diameter | 1.900 in |
Minimum Compatible Cable Diameter | 48.3 mm |
Overall Height | 3.460 in |
Overall Height | 87.9 mm |
Ball End Type | Ball |
Colour | Black |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue