Quantity | Unit price |
---|---|
1000 - 4999 | $0.0837 |
5000 - 9999 | $0.0795 |
10000 + | $0.0753 |
Compatible Cable Diameter Range | 2.8 - 3.6 mm |
---|---|
Compatible Cable Diameter Range | 0.110 - 0.140 in |
Maximum Compatible Cable Diameter | 0.140 in |
Maximum Compatible Cable Diameter | 3.6 mm |
Minimum Compatible Cable Diameter | 2.8 mm |
Minimum Compatible Cable Diameter | 0.110 in |
Overall Height | 0.715 in |
Overall Height | 18.2 mm |
Ball End Type | Ball |
Colour | Black |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue