Quantity | Unit price |
---|---|
1000 - 4999 | $0.111 |
5000 - 9999 | $0.1055 |
10000 + | $0.0977 |
Compatible Cable Diameter Range | 30.5 - 33 mm |
---|---|
Compatible Cable Diameter Range | 1.200 - 1.30 in |
Maximum Compatible Cable Diameter | 1.30 in |
Maximum Compatible Cable Diameter | 33 mm |
Minimum Compatible Cable Diameter | 30.5 mm |
Minimum Compatible Cable Diameter | 1.200 in |
Overall Height | 55.1 mm |
Overall Height | 2.170 in |
Ball End Type | Ball |
Colour | Black |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue