Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| SQM0150A | $0.4423 - $2.8658 | 2236 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
|
| $0.5431 - $3.5032 | 3964 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.7901 - $5.1396 | 3960 In stock |
|
|
Black
|
HDPE;Steel
|
10-11
|
||
| $0.787 - $5.1109 | 2775 In stock |
|
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.4943 - $3.2159 | 7325 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.8615 - $5.5705 | 748 In stock |
|
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.8244 - $5.3406 | 4197 In stock |
|
|
Black
|
HDPE;Steel
|
10-11
|
||
| $0.9852 - $6.3457 | 1012 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.5112 - $3.3022 | 4650 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.787 - $5.1109 | 3523 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $1.0595 - $6.8338 | 5493 In stock |
|
|
Black
|
HDPE;Steel
|
10-11
|
||
| $1.0712 - $6.9199 | 450 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.6145 - $3.9624 | 3404 In stock |
|
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.8615 - $5.5705 | 2028 In stock |
|
|
Black
|
HDPE;Steel
|
16-18
|
||
| $1.1545 - $7.4652 | 1533 In stock |
|
|
Black
|
HDPE;Steel
|
10-11
|
||
| $0.5611 - $1.6517 | Request the lead time here |
|
M8
|
Black
|
HDPE
|
|
||
| $0.4556 - $1.3403 | 1456 In stock |
|
M6
|
Black
|
HDPE
|
|
||
| $0.7348 - $2.1689 | Request the lead time here |
|
M10
|
Black
|
HDPE
|
1-1.5
|
||
| $0.7906 - $2.3245 | 188 In stock |
|
M8
|
Black
|
HDPE
|
1-1.5
|
||
| $1.1048 - $3.2323 | Request the lead time here |
|
M10
|
Black
|
HDPE
|
1-1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue