Quantity | Unit price |
---|---|
50 - 249 | $2.1689 |
250 - 499 | $1.5163 |
500 - 1499 | $0.8671 |
1500 - 2499 | $0.8261 |
2500 - 3999 | $0.7819 |
4000 + | $0.7348 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 1.5 mm |
---|---|
Maximum Compatible Wall Thickness | 0.059 in |
Compatible Tube Gauge | 1-1.5 |
Thread Size | M10 |
Colour | Black |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue