Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, , Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.8434 - $2.4772 Request the lead time here
M10
Black
HDPE
1-1.5
$1.143 - $3.3497 Request the lead time here
M8
Black
HDPE
1-1.5
$1.193 - $3.4966 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7348 - $2.1689 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7906 - $2.3245 188 In stock
M8
Black
HDPE
1-1.5
$1.1048 - $3.2323 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7348 - $2.1689 1490 In stock
M10
Black
HDPE
$0.9143 - $2.683 742 In stock
M8
Black
HDPE
$0.4409 - $1.2899 1947 In stock
M6
Black
HDPE
$1.4224 - $4.1726 3332 In stock
M10
Black
HDPE
$0.4909 - $1.4429 2750 In stock
M8
Black
HDPE
$1.0872 - $3.2029 492 In stock
M8
Black
HDPE
$1.4752 - $4.349 Request the lead time here
M12
Black
HDPE
$0.526 - $1.5486 976 In stock
M6
Black
HDPE
$0.6847 - $2.0126 743 In stock
M8
Black
HDPE
$1.3662 - $4.0259 4000 In stock
M8
Black
HDPE
$0.964 - $2.8385 4900 In stock
M10
Black
HDPE
$1.143 - $3.3497 4415 In stock
M10
Black
HDPE
$0.5611 - $1.6517 Request the lead time here
M8
Black
HDPE
$0.4556 - $1.3403 1456 In stock
M6
Black
HDPE
  • of 3
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
$2.4772 - $0.8434

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
$3.3497 - $1.143

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
$3.4966 - $1.193

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

498601

Price Range
$2.1689 - $0.7348

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$2.3245 - $0.7906

Stock Levels
188 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
$3.2323 - $1.1048

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498589

Price Range
$2.1689 - $0.7348

Stock Levels
1490 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498590

Price Range
$2.683 - $0.9143

Stock Levels
742 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498583

Price Range
$1.2899 - $0.4409

Stock Levels
1947 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M6
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498596

Price Range
$4.1726 - $1.4224

Stock Levels
3332 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498585

Price Range
$1.4429 - $0.4909

Stock Levels
2750 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498592

Price Range
$3.2029 - $1.0872

Stock Levels
492 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498597

Price Range
$4.349 - $1.4752

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M12
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498586

Price Range
$1.5486 - $0.526

Stock Levels
976 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M6
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498588

Price Range
$2.0126 - $0.6847

Stock Levels
743 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498595

Price Range
$4.0259 - $1.3662

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498591

Price Range
$2.8385 - $0.964

Stock Levels
4900 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498593

Price Range
$3.3497 - $1.143

Stock Levels
4415 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498587

Price Range
$1.6517 - $0.5611

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498584

Price Range
$1.3403 - $0.4556

Stock Levels
1456 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M6
  • Colour
    Black
  • Material
    HDPE