Menu Search

Threaded Sealing Caps - Metric Threads

In stock

These Threaded Sealing Caps for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. They are suitable to protect metric threads and are used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.7348 - $4.6133 2611 In stock
M25 x 1.5
$1.0051 - $6.259 2320 In stock
M30 X 2.0
$0.47 - $2.9326 Request the lead time here
M14 x 1.5
$1.5457 - $9.6379 759 In stock
M36 X 2.0
$0.9256 - $5.7593 1243 In stock
M30 x 1.5
$0.8171 - $5.1422 3548 In stock
M28 x 1.5
$2.4421 - $15.2208 600 In stock
M52 X 2.0
$1.8866 - $11.7828 600 In stock
M45 X 2.0
$1.7982 - $11.2248 524 In stock
M42 X 2.0
$0.7847 - $4.8775 2211 In stock
M26 x 1.5
$1.8925 - $11.8122 765 In stock
M42 x 1.5
$0.676 - $4.2018 4655 In stock
M22 x 1.5
$0.4114 - $2.5681 52086 In stock
M10 x 1.0
$0.7055 - $4.4077 262 In stock
M24 x 1.5
TSC467036A $0.4496 - $2.812 2545 In stock
M12 x 1.5
$0.4291 - $2.6858 5353 In stock
M12 x 1.0
$0.3908 - $2.436 7242 In stock
M8 x 1.0
$0.5054 - $3.1736 2722 In stock
M16 x 1.5
$0.5465 - $3.4087 5638 In stock
M18 x 1.5
$0.6113 - $3.82 3000 In stock
M20 x 1.5
  • of 2
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M25 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467043A

Price Range
$4.6133 - $0.7348

Stock Levels
2611 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M25 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M30 x 2.0 Overall Height 17.0 mm | 0.669 in

TSC467047A

Price Range
$6.259 - $1.0051

Stock Levels
2320 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M30 X 2.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M14 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467037A

Price Range
$2.9326 - $0.47

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M14 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M36 x 2.0 Overall Height 18.0 mm | 0.709 in

TSC467049A

Price Range
$9.6379 - $1.5457

Stock Levels
759 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M36 X 2.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M30 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467046A

Price Range
$5.7593 - $0.9256

Stock Levels
1243 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M30 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M28 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467045A

Price Range
$5.1422 - $0.8171

Stock Levels
3548 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M28 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M52 x 2.0 Overall Height 18.5 mm | 0.728 in

TSC467053A

Price Range
$15.2208 - $2.4421

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M52 X 2.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M45 x 2.0 Overall Height 18.5 mm | 0.728 in

TSC467052A

Price Range
$11.7828 - $1.8866

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M45 X 2.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M42 x 2.0 Overall Height 18.5 mm | 0.728 in

TSC467050A

Price Range
$11.2248 - $1.7982

Stock Levels
524 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M42 X 2.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M26 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467044A

Price Range
$4.8775 - $0.7847

Stock Levels
2211 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M26 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M42 x 1.5 Overall Height 16.5 mm | 0.65 in

TSC467051A

Price Range
$11.8122 - $1.8925

Stock Levels
765 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M42 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M22 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467041A

Price Range
$4.2018 - $0.676

Stock Levels
4655 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M22 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M10 x 1.0 Overall Height 13.0 mm | 0.512 in

TSC467034A

Price Range
$2.5681 - $0.4114

Stock Levels
52086 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M10 x 1.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M24 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467042A

Price Range
$4.4077 - $0.7055

Stock Levels
262 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M24 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M12 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467036A

Price Range
$2.812 - $0.4496

Stock Levels
2545 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M12 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M12 x 1.0 Overall Height 13.0 mm | 0.512 in

TSC467035A

Price Range
$2.6858 - $0.4291

Stock Levels
5353 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M12 x 1.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M8 x 1.0 Overall Height 13.0 mm | 0.512 in

TSC467033A

Price Range
$2.436 - $0.3908

Stock Levels
7242 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M8 x 1.0
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M16 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467038A

Price Range
$3.1736 - $0.5054

Stock Levels
2722 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M16 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M18 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467039A

Price Range
$3.4087 - $0.5465

Stock Levels
5638 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M18 x 1.5
Metric Threaded Sealing Cap Compatible Thread Sizes (All) M20 x 1.5 Overall Height 15.0 mm | 0.591 in

TSC467040A

Price Range
$3.82 - $0.6113

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Sizes (All)
    M20 x 1.5